Space, Avionics & Defense

Selection and Solution Guides

Application Notes

LMZ10503/04 Demo Board SIMPLE SWITCHER Power Module Quick Start Guide (Rev. B)

 203 views

The LMZ10503/4 SIMPLE SWITCHER power module is a complete, easy-to-use DC-DC solution capable of driving up to a 4A load with exceptional power conversion efficiency, output voltage accuracy, line and load regulation. The LMZ10503/4 is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.