Space, Avionics & Defense

Selection and Solution Guides

Application Notes

LMZ12003 3A Demo Board SIMPLE SWITCHER� Power Module Quick Start Guide (Rev. B)

 239 views

The LMZ12003 SIMPLE SWITCHER power module is a complete, easy to use step-down DC-DC solution capable of driving up to 3A load The LMZ12003 is available in an innovative, easy to use package that enhances thermal performance and allows for hand or machine soldering.