Power Delivery

AN-2087 LM5050-1EVAL Evaluation Board (Rev. A)

 520 views

The LM5050-1 evaluation board is designed to demonstrate the capabilities of the LM5050-1 OR-ing Diode Controller. One high side N-channel power MOSFET is used. The LM5050-1 evaluation board schematic is shown in Figure 5. The evaluation board is designed to highlight applications with a small solution size. For more information about LM5050-1 functional and electrical characteristics, refer to the LM5050-1High Side OR-ing FET Controller (SNVS629) data sheet.