Personal Electronics

Selection and Solution Guides

Application Notes

DM816xx Easy CYG Package PCB Escape Routing (Rev. A)

 66 views

The DM816x CYG package is designed with a new technology called a Via Channel™ array. This technology allows for easy routing of the device in two signal and two power layers using large throughhole via diameters and standard trace widths; it is cost and time effective. Where more than four printed circuit board (PCB) layers are used, the routing is much more open and flexible than a regular BGA. This application report shows how to route the entire package by showing each quadrant up close and explaining the PCB feature sizes used. For this document, the Allegro® layout tool was used, although any PCB layout tool can be used.