Video & Vision

Selection and Solution Guides

Application Notes

HD Video Surveillance IP Camera Reference Designs

NEW TMS320DM369 IP Camera Reference Design | DM385 IP Camera Reference Design | DM8127 IP Camera Reference Design | DMVA2 IP Camera Reference Design | DMVA1 IP Camera Reference Design | TMS320DM368 IP Camera

Texas Instruments offers multiple highly optimized reference designs based on the DM38x, DM812x, DM3xx and DMVAx DaVinci™ video processors for the IP camera market to enable developers to speed through the design process as well as reducing overall bill of materials costs.

These reference designs:

  • Reduce development time by 90%
  • Deliver higher quality video, up to 10 megapixel at reduced frame rate
  • Optimize electronic bill of materials
  • Empower customers to design sub $100 HD IP cameras

TMS320DM369 IP Camera Reference Design

Reference 
 
Design Order Now
Part number: TMDSIPCAM369X104
Price: US $995 (Supplier: APPRO)
Description: Single platform solution provides up to 1080p@30 frames per second or 720p@30 frames per second and TI’s 3rd Generation Noise Filter
Processor: TI TMS320DM369 DaVinci video processor - SoC includes ARM926 & H.264 HW video coprocessor, EMAC, RTC & integrated voice codec for BOM savings
Sensor: Sony IMX104 CMOS imager optimized for low-light performance
Source Code: Complete Linux-based IP camera application including free source code
Video codecs: Encode up to H.264 HD 1080p at 30fps, MPEG-4 1080p at 25fps or 720p60
Video analytics: Video Analytics Daughter card available from eInfochips

DM385 IP Camera Reference Design

Reference 
 
Design Order Now
Part number: DM385-AR0331
Price: US $995 (Supplier: Appro Photoelectronics)
Description: Single platform solution provides SVCT/H.264 1080P 60 fps + SVCT/H.264 D1 30 fps + MJPEG 1080P 5 fps, and up to 10 megapixels at reduced frame rate
Processor: DM385 DaVinci™ video processor includes ARM® Cortex™-A8, SVCT/H.264/MJPEG video coprocessor, Gigabit EMAC, PCIe for BOM savings
Sensor: Panasonic 2MP MN34041 sensor CMOS imager optimized for low-light performance Aptina 3.1MP AR0331 sensor CMOS imager optimized for low-light performance (More Sensor Modules available from Leopard Imaging)
Source Code: Complete Linux-based IP camera application including free source code
Video codecs: Encode up to SVCT or H.264 high profile Level 3.1 1080p at >60fps including MPEG-4 and MJPEG support
   

Back to Top


DM8127 IP Camera Reference Design

Reference 
 
Design Order Now
Part number: TMDSIPCAM8127J3
Price: US $995 (Supplier:APPRO)
Description: Single platform solution provides SVCT/H.264 4 megapixel 30 fps + SVCT/H.264 D1 30 fps and up to 10 megapixels at reduced frame rate along with 750MHz DSP for video analytics
Processor: DM8127 DaVinci™ video processor includes ARM® Cortex™-A8, DSP C674x, SVCT/H.264/MJPEG video coprocessor, Gigabit EMAC, PCIe for BOM savings
Sensor: Aptina 10-MP A10030 sensor CMOS imager optimized for low-light performance
Source Code: Complete Linux-based IP camera application including free source code
Video codecs: Encode up to SVCT or H.264 high profile Level 3.1 1080p at >60fps including MPEG-4 and MJPEG support
   

Back to Top


DMVA2 IP Camera Reference Design

Reference Design Order Now
Part number: DMVA2IPNC-MT5
Price: US $895 (Supplier:APPRO)
Description: Single platform solution provides H.264 720p 30fps + H.264 CIF 30fps + Smart Analytics
Processor: DMVA2 DaVinci™ video processor includes ARM926, Vision co-processor, H.264 video coprocessor, EMAC, RTC and integrated voice codec for BOM savings
Sensor: Aptina 5-MP sensor CMOS imager optimized for low-light performance
Source Code: Complete Linux-based IP camera application including free source code
Video codecs: Encode up to H.264 high profile. Level 3.1 720p at 30 fps or 1080p at 10 fps including MPEG-4 and MJPEG support
Video analytics: Includes camera tamper detection, intelligent motion detection, trip zone, people counting and streaming metadata
   

Back to Top


DMVA1 IP Camera Reference Design

Reference Design Order Now
Part number: DMVA1IPNC-MT5
Price: US $795 (Supplier:APPRO)
Description: Single platform solution provides H.264 D1 30fps + H.264 CIF 30fps + Smart Analytics
Processor: DMVA1 DaVinci™ video processor includes ARM926, Vision co-processor, H.264 video coprocessor, EMAC, RTC and integrated voice codec for BOM savings
Sensor: Aptina 5-MP sensor CMOS imager optimized for low-light performance
Source Code: Complete Linux-based IP camera application including free source code
Video codecs: Encode up to H.264 high profile. Level 3.1 D1 at 30 fps or 720p at 10 fps including MPEG-4 and MJPEG support
Video analytics: Includes camera tamper detection, intelligent motion detection, trip zone, people counting and streaming metadata
   

Back to Top


TMS320DM368 IP Camera

Reference Design Order Now
Part number: DM368IPNC-MT5
Price: US $995 (Supplier:APPRO)
Description: Single platform solution provides 1080p @ 30 frames per second
Processor: TI TMS320DM368 DaVinci video processor - SoC includes ARM926 & H.264 HW video coprocessor, EMAC, RTC & integrated voice codec for BOM savings
Sensor: Aptina 5 MP sensor (2 x 2 binning ~1.3 MP) CMOS imager optimized for low-light performance
Source Code: Complete Linux-based IP camera application including free source code
Video codecs: Encode up to H.264 HD 1080p at 30fps, MPEG-4 1080p at 25fps or 720p60
Video analytics: Video Analytics Daughter card available from eInfochips
   

Back to Top