|
NEW TMS320DM369 IP Camera Reference Design |
DM385 IP Camera Reference Design |
DM8127 IP Camera Reference Design |
DMVA2 IP Camera Reference Design |
DMVA1 IP Camera Reference Design |
TMS320DM368 IP Camera
Texas Instruments offers multiple highly optimized reference designs based on the DM38x, DM812x, DM3xx and DMVAx DaVinci™ video processors for the IP camera market to enable developers to speed through the design process as well as reducing overall bill of materials costs.
These reference designs:
- Reduce development time by 90%
- Deliver higher quality video, up to 10 megapixel at reduced frame rate
- Optimize electronic bill of materials
- Empower customers to design sub $100 HD IP cameras
TMS320DM369 IP Camera Reference Design
 |
Order Now |
| Part number: |
TMDSIPCAM369X104 |
| Price: |
US $995 (Supplier: APPRO) |
| Description: |
Single platform solution provides up to 1080p@30 frames per second or 720p@30 frames per second and TI’s 3rd Generation Noise Filter |
| Processor: |
TI TMS320DM369 DaVinci video processor - SoC includes ARM926 & H.264 HW video coprocessor, EMAC, RTC & integrated voice codec for BOM savings |
| Sensor: |
Sony IMX104 CMOS imager optimized for low-light performance |
| Source Code: |
Complete Linux-based IP camera application including free source code |
| Video codecs: |
Encode up to H.264 HD 1080p at 30fps, MPEG-4 1080p at 25fps or 720p60 |
| Video analytics: |
Video Analytics Daughter card available from eInfochips |
DM385 IP Camera Reference Design
 |
Order Now |
| Part number: |
DM385-AR0331 |
| Price: |
US $995 (Supplier: Appro Photoelectronics) |
| Description: |
Single platform solution provides SVCT/H.264 1080P 60 fps + SVCT/H.264 D1 30 fps + MJPEG 1080P 5 fps, and up to 10 megapixels at reduced frame rate |
| Processor: |
DM385 DaVinci™ video processor includes ARM® Cortex™-A8, SVCT/H.264/MJPEG video coprocessor, Gigabit EMAC, PCIe for BOM savings |
| Sensor: |
Panasonic 2MP MN34041 sensor CMOS imager optimized for low-light performance
Aptina 3.1MP AR0331 sensor CMOS imager optimized for low-light performance
(More Sensor Modules available from
Leopard Imaging)
|
| Source Code: |
Complete Linux-based IP camera application including free source code |
| Video codecs: |
Encode up to SVCT or H.264 high profile Level 3.1 1080p at >60fps including MPEG-4 and MJPEG support |
| |
|
Back to Top |
DM8127 IP Camera Reference Design
 |
Order Now |
| Part number: |
TMDSIPCAM8127J3 |
| Price: |
US $995 (Supplier:APPRO) |
| Description: |
Single platform solution provides SVCT/H.264 4 megapixel 30 fps + SVCT/H.264 D1 30 fps and up to 10 megapixels at reduced frame rate along with 750MHz DSP for
video analytics
|
| Processor: |
DM8127 DaVinci™ video processor includes ARM® Cortex™-A8, DSP C674x, SVCT/H.264/MJPEG video coprocessor, Gigabit EMAC, PCIe for BOM savings
|
| Sensor: |
Aptina 10-MP A10030 sensor CMOS imager optimized for low-light performance |
| Source Code: |
Complete Linux-based IP camera application including free source code |
| Video codecs: |
Encode up to SVCT or H.264 high profile Level 3.1 1080p at >60fps including MPEG-4 and MJPEG support |
| |
|
Back to Top |
DMVA2 IP Camera Reference Design
 |
Order Now |
| Part number: |
DMVA2IPNC-MT5 |
| Price: |
US $895 (Supplier:APPRO) |
| Description: |
Single platform solution provides H.264 720p 30fps + H.264 CIF 30fps + Smart Analytics
|
| Processor: |
DMVA2 DaVinci™ video processor includes ARM926, Vision co-processor, H.264 video coprocessor, EMAC, RTC and integrated voice codec for BOM savings
|
| Sensor: |
Aptina 5-MP sensor CMOS imager optimized for low-light performance |
| Source Code: |
Complete Linux-based IP camera application including free source code |
| Video codecs: |
Encode up to H.264 high profile. Level 3.1 720p at 30 fps or 1080p at 10 fps including MPEG-4 and MJPEG support |
| Video analytics: |
Includes camera tamper detection, intelligent motion detection, trip zone, people counting and streaming metadata |
| |
|
Back to Top |
DMVA1 IP Camera Reference Design
 |
Order Now |
| Part number: |
DMVA1IPNC-MT5 |
| Price: |
US $795 (Supplier:APPRO) |
| Description: |
Single platform solution provides H.264 D1 30fps + H.264 CIF 30fps + Smart Analytics |
| Processor: |
DMVA1 DaVinci™ video processor includes ARM926, Vision co-processor, H.264 video coprocessor, EMAC, RTC and integrated voice codec for BOM savings |
| Sensor: |
Aptina 5-MP sensor CMOS imager optimized for low-light performance |
| Source Code: |
Complete Linux-based IP camera application including free source code |
| Video codecs: |
Encode up to H.264 high profile. Level 3.1 D1 at 30 fps or 720p at 10 fps including MPEG-4 and MJPEG support |
| Video analytics: |
Includes camera tamper detection, intelligent motion detection, trip zone,
people counting and streaming metadata |
| |
|
Back to Top |
TMS320DM368 IP Camera
 |
Order
Now |
| Part number: |
DM368IPNC-MT5 |
| Price: |
US $995 (Supplier:APPRO) |
| Description: |
Single platform solution provides 1080p @ 30 frames per second |
| Processor: |
TI TMS320DM368 DaVinci video processor - SoC includes ARM926 & H.264 HW video coprocessor,
EMAC, RTC & integrated voice codec for BOM savings |
| Sensor: |
Aptina 5 MP sensor (2 x 2 binning ~1.3 MP) CMOS imager optimized for low-light performance |
| Source Code: |
Complete Linux-based IP camera application including free source code |
| Video codecs: |
Encode up to H.264 HD 1080p at 30fps, MPEG-4 1080p at 25fps or 720p60 |
| Video analytics: |
Video Analytics Daughter card available from
eInfochips |
| |
|
Back to Top |
|
|