Video and Imaging

Selection and Solution Guides

Application Notes

H.264 Digital Video Recorder (DVR/NVR) Reference Designs

NEW DM8168 DVR Reference Design | DM368 DVR Reference Design | DM365 DVR Reference Design

Texas Instruments offers several low-cost, low-power, integrated multichannel reference designs ranging from the Hybrid DVR (DVR/NVR) reference design based on the highly integrated TMS320DM816x DaVinci™ video processor to the ultra low-cost DVR reference design based on the TMS320DM36x DaVinci™ video processors and the TI TVP5158 multi-channel video decoder. These single platform solutions allows faster development at a reduced cost.

DM8168 DVR Reference Design

DM8168 DVR Reference Design

Order Now

Part number:
DM8168DVR-UD1
Price: $1295
Description: Single platform solution based on the TMS320DM8168 DaVinci video processor provides over 1000 fps of D1 H.264/SVCT encode/decode with dual HDMI output on a single processor
Processors: New high-performance DM8168 processor and new TVP5158 multi-channel video decoder with integrated audio
Hardware:
  • Multi-storage of compressed input (SATA x2 to x8 with support for DVD backup through eSATA port) and PCI Express
  • Streaming of compressed input (Gigabit Ethernet)
  • Local display support with up to 2 HDMI monitors and 1 spot monitor
  • Local user interface support with 3D graphics engine
  • Pan, tilt and zoom camera support
Software:
  • Multi-codec system allows triple stream per channel (SVCT, H.264, MPEG-4 and MJPEG) for real-time signal processing
  • Simultaneous record (480 fps D1 enc + 480 fps CIF enc), playback (480 fps D1 dec), storage, streaming and display
  • NVR decode and display up to 360 megapixels of video per second, which is equivalent to 960 fps D1 or 180 fps full HD (1080p / 2 megapixel) video
  • Audio/video adjustment and search tools
  • Video timestamp support
  • Software Development Kit (SDK) provided for easy customization

DM368 DVR Reference Design

DM365 DVR Reference Design

Order Now

Part number:
DM368DVR-UD1
Price: $1195
Description: Single platform solution based on the TMS320DM368 DaVinci video processor provides H.264 in HD
Processors: New DM368 processor, new TVP5158 multi-channel video decoder with integrated audio
Hardware:
  • Storage of compressed input (SATA & USB)
  • Streaming of compressed input (Ethernet)
  • Local display support up to 800x600 resolution
  • Local user interface support
  • Pan, tilt and zoom camera support
Software:
  • Multi-codec system allows triple stream per channel (H.264, MPEG-4 and MJPEG) for real-time signal processing
  • Simultaneous record (upto 96fps at D1 or 240fps at CIF), playback (30 fps), storage, streaming and display
  • DVS streaming upto 120fps D1
  • Audio/video adjustment tools
  • Video timestamp support
  • Software Development Kit (SDK) provided for easy customization

DM365 DVR Reference Design

Order Now

Part number:
DM365DVR-UD1
Price: $1195
Description: Single platform solution based on the DM365 provides H.264 in HD
Processors: New DM365 digital media processor, new TVP5158 multi-channel video decoder with integrated audio
Hardware:
  • Storage of compressed input (SATA & USB)
  • Streaming of compressed input (Ethernet)
  • Local display support up to 800x600 resolution
  • Local user interface support
  • Pan, tilt and zoom camera support
Software:
  • Multi-codec system allows triple stream per channel (H.264, MPEG-4 and MJPEG) for real-time signal processing
  • Simultaneous record (65fps at D1 or 160 fps at CIF), playback (30 fps), storage, streaming and display
  • Audio/video adjustment tools
  • Video timestamp support
  • Captures inputs from IP and analog cameras
  • Software Development Kit (SDK) provided for easy customization