Video and Imaging

Selection and Solution Guides

Application Notes

Embedded Communications and Camera Development Kits

DM368 Embedded USB Camera Development Kit | DM368 Embedded Communications Development Kit

Texas Instruments offers embedded communications and camera development kits, based on the DM368 DaVinci™ video processor, that enable affordable, interactive HD video communications for improved image quality and intelligent video. The kits’ small form factor allows original equipment manufacturers (OEMs) to easily embed a camera with video capabilities directly into their end products for more interactive and convenient video communications.

The TMS320DM368 Embedded USB Camera Development Kit (EUCDK) and Embedded Communications Development Kit (ECDK):
  • Provide HD high, main and base profiles (up to 1080p at 30 frames per second (fps)) and H.264 compression for superior image quality
  • Offer software implementations on the DM368 ISP for multiple video processing features with quality enhancements and image improvements
  • Include Smart Codec Technology delivering a 5x reduction in bit rate for improved system performance and differentiation
  • Are UVC/UAC (universal video class/universal audio class) compliant to meet USB video and audio standards
  • Draw extremely low levels of power requiring power by USB port only
  • Include demo software for easy and inexpensive integration into consumer systems
    • Up to 1080p 30 frames per second (fps) H.264 streaming plus secondary stream for preview
    • Host application and drivers (Windows/Linux)

DM368 Embedded USB Camera Development Kit

DM368 Embedded USB Camera Development Kit

Part number:
DM368 EUCDK
Price: $795

Order Now

Description: The DM368-based EUCDK is intended for camera applications that already have a host processor for decoding of video which includes set-top boxes, digital signage and kiosks.
Sensor: OmniVision native 720p CMOS imager OV9712
Source Code: Complete Linux-based USB Camera application including free source code
Video codecs: Encode up to H.264 HD 1080p at 30fps, MPEG-4 1080p at 25fps or 720p60

DM368 Embedded Communications Development Kit

DM368 Embedded Communications Development Kit

Part number:
DM368ECDK
Price: $1195

Order Now

Description: The DM368ECDK is perfectly suited for video conferencing, Web cameras, video blogging and interactive signage applications.
Processors: TI TMS320DM368 DaVinci video processor - SoC includes ARM926 & H.264 HW video coprocessor, EMAC, RTC & integrated voice codec for BOM savings
Sensor: OmniVision native 720p CMOS imager OV9712
Source Code: Complete Linux-based Communication Camera application including free source code
Video codecs: Encode up to H.264 HD 1080p at 30fps, MPEG-4 1080p at 25fps or 720p60