Audio

High-Power Audio Amplifiers (>50W) - Applications

TI’s broad, industry-leading portfolio of High-Power Audio Amplifiers (>50W) provide the performance and features needed for today’s system designs.

Learn about High-Power Audio Amplifiers (>50W) applications in the following areas:

Personal Electronics

TI’s High-Power Audio Amplifiers (>50W) enhance your audio quality in personal electronics and deliver true ultra-HD audio performance at a maximum efficiency. 

Home Theater/Entertainment

End Equipment Key Product Tools & Other Technical Resources
Audio Subsystem: Sound Bar (High End) TPA3245: 100W Stereo, 200W Mono PurePath™ Ultra-HD Analog-Input Class-D Audio Amplifier TPA3245 Evaluation Module
TPA3245 Setup Guide & Configuration Tool
TPA3244: 40W Stereo, 100W Peak PurePath™ Ultra-HD Pad Down Class-D Audio Amplifier TPA3244 Evaluation Module 
TPA3244 Setup Guide & Configuration Tool
Audio Subsystem: Sound Bar (Low End) TPA3244: 40W Stereo, 100W Peak PurePath™ Ultra-HD Pad Down Class-D Audio Amplifier TPA3244 Evaluation Module 
TPA3244 Setup Guide & Configuration Tool
TPA3245: 100W Stereo, 200W Mono PurePath™ Ultra-HD Analog-Input Class-D Audio Amplifier TPA3245 Evaluation Module
TPA3245 Setup Guide & Configuration Tool
AV Receiver TPA3255: 315W Stereo, 600W Mono PurePath™ Ultra-HD, Analog-In Class-D Amplifier TPA3255 Evaluation Module
TPA3255 Setup Guide & Configuration Tool
Universal Input to 3.3V, 12V, 36V, 200W Continuous PSU for Class-D Amplifier Reference Design
TPA3251: 175W Stereo, 350W Mono PurePath™ Ultra-HD Analog-Input Class-D Audio Amplifier TPA3251 Evaluation Module
TPA3251 Setup Guide & Configuration Tool
Universal Input to 3.3V, 12V, 36V, 200W Continuous PSU for Class-D Amplifier Reference Design
TPA3250: 70W Stereo (130W Peak) High-Performance, High-Definition, Pad-Down, Class-D Amplifier TPA3251 Evaluation Module
TPA3251 Setup Guide & Configuration Tool
Universal Input to 3.3V, 12V, 36V, 200W Continuous PSU for Class-D Amplifier Reference Design
Home Theater in a Box (HTiB) TPA3251: 175W Stereo, 350W Mono PurePath™ Ultra-HD Analog-Input Class-D Audio Amplifier TPA3251 Evaluation Module
TPA3251 Setup Guide & Configuration Tool
TAS5548: 96KHz PWM Modulator with Integrated ASRC and Audio Processor TAS5548 Evaluation Module 

Automotive

TI’s High-Power Audio Amplifiers (>50W) enable powerful high quality sound while making it simple to create a robust and reliable design for your automotive application.

Industrial

TI's High-Power Audio Amplifiers (>50W) help engineers design higher performing and more robust industrial systems in professional audio amplifier and speaker systems.