Audio

High-Power Audio Amplifiers: Big sound. Small footprint. Great listening experience. 

Class-D audio amplifiers (>50W) to optimize your high-resolution design

High-Resolution Audio

High-Resolution Audio

Offering the largest bandwidth, lowest noise and distortion to enable audiophile performance.

High-Power and High-Efficiency

High-Power and High-Efficiency

Best power efficiency and lowest idle losses enable lower power consumption and smaller heat sink.

Easy-to-Use

Easy-to-Use

Simplified design with fewer external components, integrated protection and scalable power options.

<Section CTA Link - not authored>
<Horizontal Rule - not authored>

Featured products

TPA3255

315W Stereo / 600W Mono PurePath™ Ultra-HD, Analog-In Class-D Amplifier

TPA3251

175-W Stereo, 350-W Mono Ultra-HD Audio Analog-Input Class-D Amplifier

TPA3244

60W Stereo / 110W Peak PurePath™ Ultra-HD Analog-In, Pad-Down Class-D Amplifier