Digital Signal Processing

Platforms

DSP Design Support

Getting Started

C5000 DSPs

 

The TMS320C5000™ DSP platform is optimized for the consumer digital market and its convergence with communication electronics.

  • TMS320C55x™ DSPs - including the TMS320C5506, TMS320C5503, TMS320C5507 and TMS320C5509A DSPs, are the industry’s most power-efficient DSPs and feature ultra-low stand-by power. Advanced power management techniques automatically power down inactive peripherals, memory and core functional units increasing battery life. Also included are the OMAP™ devices with low-power, real-time signal processing coupled with the command and control functionality of an ARM.
  • TMS320C54x™ DSPs - including the TMS320VC5402 DSP, provides a with broad range of performance and peripheral options for digital cellular and personal communications systems, PDAs, digital cordless and wireless data communications, voice-over-packet, portable Internet audio, and modems.

Select Device Parameters

33 Results  
spacer
CPU Peak MMACS Frequency (MHz) RAM ROM On-Chip L1/SRAM EMIF External Memory Type Supported DMA ADC HPI McBSP UART Timers Boot Loader Available Core Supply (Volts) IO Supply (Volts) Operating Temperature Range (°C)