Digital Signal Processing

Platforms

DSP Design Support

Getting Started

C6000™ High Performance DSPs

 

High Performance TMS320C6000™ DSPs

High Performance TMS320C6000™ DSPs offer the industry’s highest performance fixed point DSPs ideal for imaging, broadband infrastructure and performance audio applications.

  • TMS320C647x brings three 1 GHz cores together on a single chip for 3 GHz of raw performance.
  • TMS320C645x DSPs provide improved system performance with C64x core performance and Serial RapidIO™
  • TMS320C6414T/15T/16T DSPs feature on-chip Viterbi and turbo coprocessors, connectivity and memory options.

Select Device Parameters

32 Results  
Trace Enabled (29)
spacer
CPU Peak MMACS Frequency (MHz) On-Chip L1/SRAM On-Chip L2/SRAM EMIF External Memory Type Supported Serial RapidIO PCI McBSP