TMS320C6412 Status: ACTIVE

Fixed-Point Digital Signal Processor

      
         
Alert me about changes<br/>to this product

Datasheet

Download - PDF Icon
  • TMS320C6412 Fixed-Point Digital Signal Processor (Rev. G) (tms320c6412.pdf, 2315 KB)
    14 Oct 2005 Download
  • TMS320C6412 DSP Silicon Errata (Silicon Revisions 2.0, 1.2, 1.1, 1.0) (Rev. I) (sprz199i.pdf, 243 KB)
    30 Aug 2005 Download
  • TMS320C6412 Hardware Designer's Resource Guide (Rev. A) (spraa34a.htm, 8 KB)
    21 Oct 2005 Abstract


 TMS320C6412-500TMS320C6412-600TMS320C6412-720
CPU1 C64x  1 C64x  1 C64x  
Peak MMACS4000  4800  5760  
Frequency(MHz)500  600  720  
On-Chip L1/SRAM32 KB  32 KB  32 KB  
On-Chip L2/SRAM256 KB  256 KB  256 KB  
EMIF1 64-Bit  1 64-Bit  1 64-Bit  
External Memory Type SupportedAsync SRAM,SDRAM,SBSRAM  Async SRAM,SDRAM,SBSRAM  Async SRAM,SDRAM,SBSRAM  
DMA64-Ch EDMA  64-Ch EDMA  64-Ch EDMA  
EMAC10/100  10/100  10/100  
PCI1 32-Bit [66 MHz]  1 32-Bit [66 MHz]  1 32-Bit [66 MHz]  
HPI1 32/16-Bit  1 32/16-Bit  1 32/16-Bit  
McBSP2  2  2  
I2C1  1  1  
Trace EnabledYes  Yes  Yes  
Timers3 32-Bit GP  3 32-Bit GP  3 32-Bit GP  
Core Supply (Volts)1.2 V  1.4 V  1.4 V  
IO Supply (Volts)3.3 V  3.3 V  3.3 V  
Operating Temperature Range (°C)0 to 90,-40 to 105  0 to 90  0 to 90  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

More Related Products

Product Information

Features

  • High-Performance Digital Media Processor (TMS320C6412)
    • 2-, 1.67-, 1.39-ns Instruction Cycle Time
    • 500-, 600-, 720-MHz Clock Rate
    • Eight 32-Bit Instructions/Cycle
    • 4000, 4800, 5760 MIPS
    • Fully Software-Compatible With C64x™
  • VelociTI.2™ Extensions to VelociTI™ Advanced Very-Long-Instruction-Word (VLIW) TMS320C64x™ DSP Core
    • Eight Highly Independent Functional Units With VelociTI.2™ Extensions:
      • Six ALUs (32-/40-Bit), Each Supports Single 32-Bit, Dual 16-Bit, or Quad 8-Bit Arithmetic per Clock Cycle
      • Two Multipliers Support Four 16 x 16-Bit Multiplies (32-Bit Results) per Clock Cycle or Eight 8 x 8-Bit Multiplies (16-Bit Results) per Clock Cycle
    • Load-Store Architecture With Non-Aligned Support
    • 64 32-Bit General-Purpose Registers
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional
  • Instruction Set Features
    • Byte-Addressable (8-/16-/32-/64-Bit Data)
    • 8-Bit Overflow Protection
    • Bit-Field Extract, Set, Clear
    • Normalization, Saturation, Bit-Counting
    • VelociTI.2™ Increased Orthogonality
  • L1/L2 Memory Architecture
    • 128K-Bit (16K-Byte) L1P Program Cache (Direct Mapped)
    • 128K-Bit (16K-Byte) L1D Data Cache (2-Way Set-Associative)
    • 2M-Bit (256K-Byte) L2 Unified Mapped RAM/Cache (Flexible RAM/Cache Allocation)
  • Endianess: Little Endian, Big Endian
  • 64-Bit External Memory Interface (EMIF)
    • Glueless Interface to Asynchronous Memories (SRAM and EPROM) and Synchronous Memories (SDRAM, SBSRAM, ZBT SRAM, and FIFO)
    • 1024M-Byte Total Addressable External Memory Space
  • Enhanced Direct-Memory-Access (EDMA) Controller (64 Independent Channels)
  • 10/100 Mb/s Ethernet MAC (EMAC)
    • IEEE 802.3 Compliant
    • Media Independent Interface (MII)
    • 8 Independent Transmit (TX) and 1 Receive (RX) Channel
  • Management Data Input/Output (MDIO)
  • Host-Port Interface (HPI) [32-/16-Bit]
  • 32-Bit/66-MHz, 3.3-V Peripheral Component Interconnect (PCI) Master/Slave Interface Conforms to PCI Specification 2.2
  • Inter-Integrated Circuit (I2C) Bus
  • Two Multichannel Buffered Serial Ports
  • Three 32-Bit General-Purpose Timers
  • Sixteen General-Purpose I/O (GPIO) Pins
  • Flexible PLL Clock Generator
  • IEEE-1149.1 (JTAG) Boundary-Scan-Compatible
  • 548-Pin Ball Grid Array (BGA) Package (GDK and ZDK Suffixes), 0.8-mm Ball Pitch
  • 548-Pin Ball Grid Array (BGA) Package (GNZ and ZNZ Suffixes), 1.0-mm Ball Pitch
  • 0.13-µm/6-Level Cu Metal Process (CMOS)
  • 3.3-V I/Os, 1.2-V Internal (-500)
  • 3.3-V I/Os, 1.4-V Internal (A-500, -600, -720)

C64x, VelociTI.2, VelociTI, and TMS320C64x are trademarks of Texas Instruments.
All trademarks are the property of their respective owners.
IEEE Standard 1149.1-1990 Standard-Test-Access Port and Boundary Scan Architecture.
TMS320C6000, and C6000 are trademarks of Texas Instruments.
Windows is a registered trademark of the Microsoft Corporation.

Description

The TMS320C64x™DSPs (including the TMS320C6412 device) are the highest-performance fixed-point DSP generation in the TMS320C6000™ DSP platform. The TMS320C6412 (C6412) device is based on the second-generation high-performance, advanced VelociTI™ very-long-instruction-word (VLIW) architecture (VelociTI.2™) developed by Texas Instruments (TI), making these DSPs an excellent choice for digital media applications. The C64x™ is a code-compatible member of the C6000™ DSP platform.

With performance of up to 5760 million instructions per second (MIPS) at a clock rate of 720 MHz, the C6412 device offers cost-effective solutions to high-performance DSP programming challenges. The C6412 DSP possesses the operational flexibility of high-speed controllers and the numerical capability of array processors. The C64x™ DSP core processor has 64 general-purpose registers of 32-bit word length and eight highly independent functional units—two multipliers for a 32-bit result and six arithmetic logic units (ALUs)—with VelociTI.2™ extensions. The VelociTI.2™ extensions in the eight functional units include new instructions to accelerate the performance in applications and extend the parallelism of the VelociTI™ architecture. The C6412 can produce four 16-bit multiply-accumulates (MACs) per cycle for a total of 2400 million MACs per second (MMACS), or eight 8-bit MACs per cycle for a total of 4800 MMACS. The C6412 DSP also has application-specific hardware logic, on-chip memory, and additional on-chip peripherals similar to the other C6000™ DSP platform devices.

The C6412 uses a two-level cache-based architecture and has a powerful and diverse set of peripherals. The Level 1 program cache (L1P) is a 128-Kbit direct mapped cache and the Level 1 data cache (L1D) is a- 128-Kbit 2-way set-associative cache. The Level 2 memory/cache (L2) consists of an 2-Mbit memory space that is shared between program and data space. L2 memory can be configured as mapped memory, cache, or combinations of the two. The peripheral set includes: a 10/100 Mb/s Ethernet MAC (EMAC); a management data input/output (MDIO) module; an inter-integrated circuit (I2C) Bus module; two multichannel buffered serial ports (McBSPs); three 32-bit general-purpose timers; a user-configurable 16-bit or 32-bit host-port interface (HPI16/HPI32); a peripheral component interconnect (PCI); a 16-pin general-purpose input/output port (GP0) with programmable interrupt/event generation modes; and a 64-bit glueless external memory interface (EMIFA), which is capable of interfacing to synchronous and asynchronous memories and peripherals.

The ethernet media access controller (EMAC) provides an efficient interface between the C6412 DSP core processor and the network. The C6412 EMAC support both 10Base-T and 100Base-TX, or 10 Mbits/second (Mbps) and 100 Mbps in either half- or full-duplex, with hardware flow control and quality of service (QOS) support. The C6412 EMAC makes use of a custom interface to the DSP core that allows efficient data transmission and reception. For more details on the EMAC, see the TMS320C6000 DSP Ethernet Media Access Controller (EMAC) / Management Data Input/Output (MDIO) Module Reference Guide (literature number SPRU628).

The management data input/output (MDIO) module continuously polls all 32 MDIO addresses in order to enumerate all PHY devices in the system. Once a PHY candidate has been selected by the DSP, the MDIO module transparently monitors its link state by reading the PHY status register. Link change events are stored in the MDIO module and can optionally interrupt the DSP, allowing the DSP to poll the link status of the device without continuously performing costly MDIO accesses. For more details on the MDIO port, see the TMS320C6000 DSP Ethernet Media Access Controller (EMAC) / Management Data Input/Output (MDIO) Module Reference Guide (literature number SPRU628).

The I2C0 port on the TMS320C6412 allows the DSP to easily control peripheral devices and communicate with a host processor. In addition, the standard multichannel buffered serial port (McBSP) may be used to communicate with serial peripheral interface (SPI) mode peripheral devices.

The C6412 has a complete set of development tools which includes: a new C compiler, an assembly optimizer to simplify programming and scheduling, and a Windows™ debugger interface for visibility into source code execution.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
TMS320C6412AGDK5ACTIVE41.85 | 100uFCBGA (GDK) | 548 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6412AGDK6ACTIVE46.05 | 100uFCBGA (GDK) | 548 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6412AGDK7ACTIVE72.00 | 100uFCBGA (GDK) | 548 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6412AGDKA5ACTIVE50.20 | 100uFCBGA (GDK) | 548 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6412AGDKA6ACTIVE55.25 | 100uFCBGA (GDK) | 548 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6412AGNZ5ACTIVE41.85 | 100uFCBGA (GNZ) | 548 40 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6412AGNZ6ACTIVE46.05 | 100uFCBGA (GNZ) | 548 40 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6412AGNZ7ACTIVE72.00 | 100uFCBGA (GNZ) | 548 40 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6412AGNZA5ACTIVE50.20 | 100uFCBGA (GNZ) | 548 40 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6412AGNZA6ACTIVE55.25 | 100uFCBGA (GNZ) | 548 40 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6412AZDK5ACTIVE41.85 | 100uFCBGA (ZDK) | 548 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6412AZDK6ACTIVE46.05 | 100uFCBGA (ZDK) | 548 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6412AZDK7ACTIVE72.00 | 100uFCBGA (ZDK) | 548 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6412AZDKA5ACTIVE50.20 | 100uFCBGA (ZDK) | 548 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6412AZNZ5ACTIVE41.85 | 100uFCBGA (ZNZ) | 548 40 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6412AZNZ6ACTIVE46.05 | 100uFCBGA (ZNZ) | 548 40 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6412AZNZ7ACTIVE72.00 | 100uFCBGA (ZNZ) | 548 40 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6412AZNZA5ACTIVE50.20 | 100uFCBGA (ZNZ) | 548 40  Purchase Samples
TMS320C6412GDK500OBSOLETE FCBGA (GDK) | 548   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320C6412GDK600OBSOLETE56.23 | 100uFCBGA (GDK) | 548   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320C6412GDK720OBSOLETE FCBGA (GDK) | 548   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320C6412GDKA500OBSOLETE59.88 | 100uFCBGA (GDK) | 548   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320C6412GNZ500OBSOLETE49.74 | 100uFCBGA (GNZ) | 548   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320C6412GNZ600ACTIVE50.65 | 100uFCBGA (GNZ) | 548   Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6412GNZ720OBSOLETE FCBGA (GNZ) | 548   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320C6412GNZA500OBSOLETE FCBGA (GNZ) | 548   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320C6412ZDK500ACTIVE47.30 | 100uFCBGA (ZDK) | 548   Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6412ZDK600OBSOLETE53.38 | 100uFCBGA (ZDK) | 548   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320C6412ZDKA500ACTIVE59.88 | 100uFCBGA (ZDK) | 548   Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6412ZNZ500OBSOLETE FCBGA (ZNZ) | 548    Not Available
TMS320C6412ZNZ600ACTIVE53.38 | 100uFCBGA (ZNZ) | 548    Download CAD Format for this FootprintPurchase Samples
TMX320C6412GDKACTIVE FCBGA (GDK) | 548   Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
TMS320C6412AGDK5As of 9:02 AM GMT, 30 Nov 2008As of 9:02 AM GMT, 30 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 9 Mar 6 Weeks AmericasArrow 40
  Rochester Electronics 65
TMS320C6412AGDK6As of 9:02 AM GMT, 30 Nov 2008As of 9:02 AM GMT, 30 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 158* 92 | 1 Dec 4 Weeks AmericasArrow 23
 >10k | 9 Mar     
TMS320C6412AGDK7As of 9:02 AM GMT, 30 Nov 2008As of 9:02 AM GMT, 30 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 180* 37 | 1 Dec 4 Weeks AmericasAvnet 20
 >10k | 30 Mar Rochester Electronics 151
TMS320C6412AGDKA5As of 9:02 AM GMT, 30 Nov 2008As of 9:02 AM GMT, 30 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompany