Floating Point Audio DSPs and Development Kit

Three new TMS320C67x™-based floating-point DSPs and a new development tool are optimized for high-quality audio applications including:

  • mixers
  • effects boxes
  • audio synthesis
  • instrument/amplifier modeling
  • audio conferencing
  • audio broadcast
  • audio encoders
  • emerging audio applications
  • biometrics
  • medical applications
  • industrial applications

Silicon - TMS320C672x DSPs

The new C67x™-based core is a C-efficient, VLIW architecture that offers significant application performance improvement for audio processing. The TMS320C6722, TMS320C6726 and TMS320C6727 DSPs offer a greater than 25 percent improvement in audio performance and deliver up to an industry-leading 130MFlops/Dollar.

New Development Tool - Pro Audio Development Kit (PADK) Bundle

The PADK Bundle combines all the tools and software you need in one package to instantly start your pro audio application design. Save 20% by purchasing the PADK bundle versus buying the tools and software separately. .

Benefits

  • Pro Audio Development Kit - contains real-world, pro audio algorithms and software examples to demonstrate C672x DSP performance and exercise the core's special audio processing capabilities.
  • USB Emulator - works off the parallel port on a PC or laptop, with no adapter card required and it is compatible with 3.3V and 5V processors. 
  • Code Composer Studio™ IDE Platinum Edition - supports all TI DSP platforms and reduces frustration in the Debug process through: 
    • Rewind Debugging: Single keystroke backstep 
    • Connect/Disconnect: Up to 80% faster debug

Silicon Availability/Pricing

Part Number Speed Price Sampling Production Volume
TMS320C6722 200 Mhz $9.95 (10k unit production volumes) Now 4Q05
TMS320C6726 250 Mhz $14.10  (10k unit production volumes) Now 4Q05
TMS320C6727 300 Mhz $19.95  (10k unit production volumes) Now 4Q05
 

Pro Audio Development Kit (PADK) & Bundle Availability/Pricing

Tool Part Number Product Price Availability More
Information
TMDXPDK6727  PADK  $1,995 3Q05 Lyrtech
TMDXPDK6727-0E  PADK with European power cords $1,995 3Q05 Lyrtech
TMDXPDB6727  PADK Bundle  $5,995 3Q05