CC2431 ZigBee SoC with Location Engine CC2431 ZigBee SoC with Location Engine High-Performance Analog >> Your Way
CC2431
LOW-POWER RF SOC





























CHECK OUT TI’S RELATED AND COMPATIBLE DEVICES

Low-Power RF SoCs
-
CC2430
Power Management Products
-
TPS61020
- TPS63000
-
TPS61200
 

Low-Power RF System-on-Chip for ZigBee® Applications

The CC2431 from Texas Instruments is the first SoC with a hardware location engine targeting low-power ZigBee® wireless sensor networking applications, such as asset tracking, patient monitoring, inventory control, security and commissioning networks. The device features a powerful RSSI-based location engine—which reduces network traffic compared to centralized location systems—and is supported by Z-Stack™ protocol stack from TI.

The CC2431 is based on the industry’s first available SoC solution for low-power RF applications, the CC2430. Both devices combine the excellent performance of the industry-leading CC2420 RF transceiver core with an enhanced 8051 microcontroller, up to 128 kB flash memory, 8 kB of RAM and many additional features – all in a small 7mm x 7mm package.

  CC2431 KEY FEATURES
Location engine with accurate calculations of node in a network
High-performance and low-power 8051-MCU core
2.4-GHz, IEEE 802.15.4-compliant, industry-leading CC2420 RF transceiver
Excellent receiver sensitivity and robustness to interferers
128-kB in-system programmable flash
8-kB RAM, 4 kB with data retention in all power modes
Very few external components
Only single crystal needed for mesh network systems
Low current consumption (RX: 27-mA, TX: 27-mA, MCU running at 32 MHz)

CC2431 ZigBee SoC with Location Engine


High-Performance Analog >> Your Way

Order development kits
and software today!

Order CC2431 Development Kits

Click here to order a development kit and samples.

 
 PodCast
Watch our live PodCast to learn more about the unique CC2431 System-on-Chip with location features.

Learn more (10.4 MB .wmv)
 
 Tech Demo
The CC2431 technical demonstration from Daintree shows automatic device locationing with TI’s CC2431 and Daintree Network’s SNA.
Learn more