MSP-FET430 Flash Emulation Tool (FET) (for Use With CCE v3) User's Guide (Rev. G) (slau157g.pdf, 4662 KB) 06 Jun 2008 Download
MSP-CCE430
Name
Code Composer Essentials v3 - Free 16KB IDE
Status
ACTIVE
Price (US$)
Free
Host
PC
OS
Microsoft Windows XP, Vista
Current Version
v3 SP1
Product Information
Description
MSP-CCE430 (zip)
Free, MSP430 integrated development environment with up to 16KB code space.
Code Composer Essentials v3 streamlines the design process with a more intuitive interface combined with leading C code density and powerful debugging capabilities. Major upgrades include an optimizations and improvements focused on improving design flow, simplifying debugging and verification and speeding time-to-market while keeping system costs low:
Increased ease-of-use: Streamlined options dialog boxes reduce the number of steps required for commonly performed design tasks. Additionally, developers have consolidated access to other MSP430 compilers tools such the MSPGCC GNU tool chains through a single IDE.
Advanced embedded emulation: Comprehensive support of MSP430 MCU's on-chip capabilities, including hardware-based breakpoints and stack trace, results in faster emulation and more efficient debugging.
High-performance debugger: Replacing the GDB debugger with the TI CCStudio Debug Server yields up to 200 percent faster performance for tasks such as downloading applications, single-stepping, and refreshing registers and variables.
Updated C-code syntax: Allows developers to directly import code without modification from the rich diversity of code examples, libraries and demos from TI and TI third parties.
Support for all MSP430 MCUs: Support for all MSP430 MCU generations including the extended memory capabilities of MSP430X architecture such as the MSP430F261x and MSP430F5xx.
Based on Eclipse: CCE v3 is based on the Eclipse 3.2 open source development platform, which offers developers the freedom of choice in tool integration, software modeling and testing in a multi-language, platform and vendor environment.
Language flexible: Several programming languages are supported including MSP430 assembly, C and C++.
CCE Core Edition v3 (MSP-CCE430) is free and supports up to 16K bytes of code space. CCE Pro v3
(MSP-CCE430PRO) features unlimited C and assembly code space starting at $499.
Features
Code Compose Essentials v3 integrated development environment reduces development time and optimizes the performance for MSP430 applications. Based on the Eclipse 3.2 platform, CCE allows you to leverage hundreds of plug-ins to accelerate your development from www.eclipseplugincentral.com.