Clock and Timing

Clock and Timing Solutions

High performance, innovative, cost effective and flexible portfolio of clocking products

Clock Generators

Choose between single PLL or cascaded PLL clock generators for applications ranging for PCIexpress clocking to clocking high speed data converters

Oscillators

Flexible oscillators supporting all standard frequencies (e.g 100 MHz, 125 MHz, 156.25 MHz) in standard footprint sizes

Buffers

Select from a family of products with 2, 4, 8, 10 or 12 outputs in industry standard LVCMOS, LVDS, LVPECL and HCSL formats

RF PLLs & Synthesizers

Wideband, high performance, low power solutions for all applications from low power RF signaling to mm-wave 5G

Jitter Cleaners

Flexible, high performance Cascaded PLLs for cleaning the jitter of input clock and generating multiple clocks

Special purpose clocks

Featured Clock and Timing applications