Design Name C:/srf04/Agama/Agama_704k_EM_Designs/CC1352-P7EM-XD7793-XD24-PA9093/cadence/allegro/CC1352-P7EM-XD7793-XD24-PA9093.brd
Date Fri Oct 09 13:40:17 2020

Note: This report identifies the unused B/B vias associated with a via stack structure. A stack structure can consist of coincidently placed micro, B/B vias or a combination. As an example of what the report detects, consider the stack Micro1-2, BB2-7, Micro7-8; if a trace connects to the stack on Layers 3 and 6, Micro1-2 and Micro7-8 would be identified as "unused". Click on the hyperlink to navigate to their location.

Unused Blind/Buried Vias
Net Name Padstack Name Start/Stop Layer Location (x y)