|
|
Enter
our NAB INVITATION
ONLY drawing for a $250 gift
certificate at Best Buy.
|
|
|
It's the industry's highest performance, fully programmable
600 MHz digital media processor.
The
DM642 offers multichannel encoding, decoding and transcoding
of all of today's leading standard and proprietary video and
audio algorithms. How's that for performance and flexibility?
Plus, the DM642 runs cool without fans. And with glueless
interfaces to video and audio analog components as well as
integrated PCI and Ethernet, the DM642 is the perfect fit
for new video over IP applications.
Highest Performance Digital Media Processor |
High Performance DSP Core |  |
Multi-Channel Video and Audio | | Instruction
Set Architecture optimized for video processing | IP
Connectivity | | Video-optimized
I/O | Standard
Bus Interface | | | |
| Integrated
Multimedia Peripherals |
Three
Dual-Channel Video Ports
Two video channels per portsoftware configurable
as input or output Video
filtering, horizontal scaling Glueless interface to video system components
Support
BT.656, digital TV formats (SDTV and
HDTV), raw video I/O
8-, 10-, 16- and 20-bit video support
per port |
McASP
Multichannel audio serial port Up to 8 stereo lines (16 channels)
10/100 Ethernet MAC Connects to IP packet networks
66-MHz PCI
Connects to backplane chassis or PCI
bus |
| | |
Complete,
Ready-to-Use Application
Software |
|
| Real
Networks, Windows Media Technologies,
On2 Technologies |
|
| MPEG-4,
MPEG-2, H.26L, H.263, H.261, M-JPEG,
JPEG2000, JPEG |
|
|
|
|
|
| Cutting
Edge Systems Solutions for Video |
| Video-on-demand
set-top-box |
Streaming
media encoders/decoders |
| IP-based
video phone |
IP-based
video conferencing |
| Digital
video recorder |
Network
camera-based surveillance |
| |
| |