|
|
The
new ADS527x line of products from Texas Instruments is a family
of 8-channel, 10- and 12-bit, 40/50/65 and 70 MSPS ADCs featuring
serial LVDS outputs. The family delivers the lowest power
operation of any 70.5dB SNR ADC at these sampling rates. The
combination of high integration and ultra-low power make these
devices ideally suited for high
density, multi-channel applications like ultrasound, wireless
communications, optical networking, instrumentation, test
and measurement, and a variety of other multi-channel applications.
The
ADS527x family is also optimized to work with TI’s high-performance
TMS320C6000™ DSP platform and with many of TI’s
high-speed op amps to achieve highest performance.
|
| Pin
& Format Compatible Product Family Features: |
Part
#
|
Bits |
MSPS |
SNR
(dB)
|
SFDR
(dB) |
Power
(mW/ch) |
|
12 |
70 |
70.5 |
85 |
138 |
|
12 |
65 |
70.5 |
85 |
123 |
|
12 |
50 |
70.5 |
85 |
117 |
|
12 |
40 |
70.5 |
85 |
113 |
|
10 |
65 |
60.5 |
80 |
109 |
| Recommended
Op Amps: OP695, OPA698, OPA847, THS4503, VCA8613
and VCA8617 |
|
|
 |
|
|
ADS527x
Block Diagram |
 |
ADS527x
Product Family
Highlights: |
| |
Exceptional
SNR |
| |
Devices
driven by either internal or external
references |
| |
3.3V
digital/analog supply |
| |
Clocking
architecture allows all eight channels
to share common sample clock |
| |
Excellent skew and jitter performance
|
| |
Individual power down for each ADC channel |
| |
Peak-to-Peak
differential input range of 2V to maintain
signal integrity |
| |
LVDS interface compatible with Xilinx
and Altera programmable devices |
| |
Product
family is pin and format compatible |
|
|
|
|
|
|