|
The ads5500 high-speed analog-to-digital converter (ADC)
offers designers outstanding performance of 14-bits at 125 mega-samples
per second (MSPS), while consuming only 780 mW of power. The ads5500
is available today.

The
ads5500 is designed to bring new levels of features and functionality
to a wide variety of applications including advanced communications,
industrial, test and measurement, medical equipment, and video and
imaging. These data-intensive applications will benefit from
-
high resolution
-
wider dynamic range
-
lower power requirements
-
higher systems integration
-
smaller product size
|
| |
Specifications
|
ads5500 |
Resolution
|
14
bits |
Speed
|
125
MSPS |
SNR
|
70.5
dB |
SFDR
|
82
dB |
Total
Power
|
780
mW |
Single
Supply
|
3.3 V |
Input
Bandwidth
|
750
MHz |
| Availability
|
Today! |
|
|
| Performance
at 100-MHz input frequency, typical values |
|
Get
started today |
|
| The
ads5500 evaluation module (EVM) provides engineers
with an easy-to-use evaluation platform from
which to evaluate characteristics and ensure
that application requirements are met. To
order an Evaluation Module, click here. |
|
|
|
| |
|