Speed Boat High-Performance ADCs
ADS5500 Product Family






















For more info on the ADS5500
14-bit 125-MSPS ADC

Click Here

For more info on other
products that work with the
ADS5500 Family

Click Here



New Additions to ADS5500 Product Family

Designed for applications demanding the highest speed and highest dynamic range, the ADS5500 family offers designers a range of resolution, speed and performance options tailored for individual application requirerments. To enhance total system design, TI offers a portfolio of High-Performance Analog and DSP solutions complementary to the ADS5500 family.


 ADS5500 Product Family
 Device
Bits
MSPS
SNR
(dB)
SFDR
(dB)
Power
(mW)
14
210
73.3
85
1375
14
190
73.2
87
1130
14
170
73.5
85
1220
         ADS5500
14
125
70.5
82
780
         ADS5541
14
105
71
85
710
         ADS5542
14
 80
72
82
670
14
65
74
84
725
12
210
70.5
84
1230
12
170
70.5
84
1100
         ADS5520
12
125
69
82
740
         ADS5521
12
105
69
85
700
         ADS5522
12
  80
70
82
660
Performance at 100 MHz input frequency, typical values.

 Features
Single 12- and 14- bit 80, 105, 125, 170, 190 and 210 MSPS and dual 14-bit 65 MSPS ADC’s
Very low power dissipation ranging from 660 mW – 1375 mW
Single supply: 3.3 V
Analog input FSR: 2.3 Vp-p
Data ready output clock
Internal reference


 Performance
Ranging from 73.5 - 69 dB SNR at 100 MHz IF
Ranging from 87 - 82 dB SFDR at 100 MHz IF
800 MHz input bandwidth
Supports high input frequencies for under sampling applications

ADS5500 evaluation moduleGet started today with samples and EVMs!

The ADS5500 family evaluation modules (EVMs) provide easy-to-use development tools to evaluate product performance and ensure that your application needs are met. Order samples and EVMs through the product folders.

 
   
 

 Key Applications
 
Communications
  Wireless Infrastructure Improves receiver performance
  Software Defined Radios Handles more voice channels
  Broadband Wireless Reduces number of signal chains
    Lowers system complexity and cost
Medical
  MRI

Increases image quality

  Cellular Diagnostics Improves analytical accuracy
  Laser Procedures Allows more precise surgical control

Imaging
  HD Cameras Enables higher quality imaging
  High-end Scanners Reduces scan time
  Video Inspection Lowers system complexity and cost

Industrial, Test and Measurement
  ATE Extends signal analysis capability
  Waveform Analysis Simplifies analog input circuitry
  Non-destructive Testing Enables lower power high-performance
portable applications

And many other high-performance applications...
 
 Additional Products
TI Solution
Device
Device Characteristics
Operational Amplifiers OPA695

THS9000
Ultra-wideband (1.4 GHz), current-feedback, 2500 V/µs slew rate (G=+2)

50 to 350 MHz cascadeable op amp optimized for high IF frequencies
Digital-to-Analog Converter DAC5686 Dual-channel, 16-bit, 500 MSPS with selectable 2x-16x interpolation CommsDAC™
Digital Up/Down Converter GC5016 Wideband, quad, channels independently configurable, low power
Clock Distribution Circuit CDCM7005 Low-phase noise, low-skew clock synthesizer and jitter cleaner, 3.3 V supply
Digital Signal Processors TMS320C64x™
TMS320C55x™

TMS320C67x™
16-bit, fixed-point DSPs, up to 1 GHz clock rates and 8 GigaMACs of performance, with the industry’s best power consumption benchmarks

32-bit DSPs with up to 1 GFLOPS of floating-point processing performance