14-Bit, 170 MSPS ADC
    High Speed, Top Performance!
ADS5545
TI's new ADS5545 offers 14 bits of resolution at 170 MSPS in a 7-mm x 7-mm QFN package with only 1W of core power dissipation. To get started, download the ADS5545 datasheet now. For more information about ordering evaluation modules and samples, click here.

In addition to the ADS5545, TI offers a complete portfolio of high-speed ADCs to support advanced communications, instrumentation, video and imaging, and radar applications. The table below provides direct access to technical information on TI’s portfolio of high-speed ADCs, including the recently announced ADS5444 (13-bit, 250 MSPS) and ADS5440 (13-bit, 210 MSPS).

For technical information on TI’s complete data converter product line, click here.

Applications:
Wired and wireless communications
Power amplifier linearization
Test and measurement
Imaging:
 
Medical
 
Radar
 
Video
Key Specifications:
SNR:    74 dBFS at 10 MHz IF
   73.5 dBFS at 70 MHz IF
   72 dBFS at 150 MHz IF
SFDR:  90 dBc at 10 MHZ IF
   85 dBc at 70 MHz IF
   84 dBc at 150 MHz IF
1W core power consumption
CMOS or LVDS outputs
Single 3.3V supply
48-pin QFN package (7mm x 7mm)
Price: $62.50 /1k

   
EVMFor evaluation modules, datasheets and samples,
click here.

Device

Resolution
(Bits)
Speed
(MSPS)
SNR (dBc) SFDR (dBc)

ADS5545

14 170 73.5 at 70 MHz IF 85 at 70 MHz IF

ADS5444

13 250 68 at 230 MHz IF 75 at 230 MHz IF

ADS5440

13 210 68 at 230 MHz IF 74 at 230 MHz IF

ADS5500

14 125 69.5 at 100 MHz IF IF 82 at 100 MHz IF

ADS5424

14 105 74 at 50 MHz IF 93 at 50 MHz IF
ADS5541 14 105 71 at 100 MHz IF 86 at 100 MHz IF
ADS5423 14 80 74 at 50 MHz IF 94 at 50 MHz IF
ADS5520 12 125 68.7 at 100 MHz IF IF 82 at 100 MHz IF
ADS5521 12 105 69 at 100 MHz IF 86 at 100 MHz IF