ADS5546
ADS5546
 
















 







CHECK OUT TI’S RELATED AND COMPATIBLE DEVICES

More High-Speed ADCs
ADS5545, ADS5444, ADS5440
High-Speed Amplifiers
THS4509, OPA847
High-Speed DACs
DAC5687
DUCs / DDCs
GC5016
CFR Processors
GC1115
Quadrature Modulators
TRF3701, TRF3702
Digital Signal Processors
DSPs
Wireless Infrastructure
Solutions

TI’s new ADS5546 ADC delivers with unmatched speed and performance! At 190 MSPS, the ADS5546 is the industry’s fastest 14-bit ADC. It supports both SNR and SFDR at high input frequencies, and offers unprecedented interface flexibility – allowing the user to select either DDR LVDS or CMOS outputs. The ADS5546 has low power consumption of 1.1W and an ultra-small 7mm x 7mm 48-pin QFN package. Combined with TI’s commitment to quality and performance, the ADS5546 supports high-performance applications like wireless communications, video, medical imaging, instrumentation, test and measurement.

Diagram

Samples and Evaluation Modules

Samples and EVMs

Get Started Now!
Click Here for Samples and Evaluation Modules.



 
 KEY SPECIFICATIONS
SNR:
73.8 @ 10MHz
73.5 @ 70MHz
72.2 @ 150MHz
SFDR:  
90 @ 10MHz
87 @ 70MHz
84 @ 150MHz
48-pin QFN package (7mm x 7mm)
1.1W total power consumption
DDR LVDS or CMOS outputs
Single 3.3V supply
Price: $72.50 /1k
Programmable gain up to 6dB
KEY APPLICATIONS
Wireless communications
Video
Imaging
Instrumentation
Test and measurement
Digital Pre-distortion
And many others