Low-Power, Single, Dual and Quad High-Speed ADCs

11- to 16-Bit Resolution, 40 to 250 MSPS, Small Form Factors, Wide Operational Envelopes

TI’s ADS6000/5500 product family delivers single- and multi-channel ADC solutions with 11- to 16-bit resolution, while consuming as little as 260mW of power per channel. With high dynamic performance for input frequencies from base band to beyond 200MHz, the ADS6000/5500 family provides an optimal balance of density, performance and power consumption for an array of high-speed, wide-bandwidth applications. That’s High-Performance Analog>>Your Way™

Low-Power, Single, Dual and Quad High-Speed ADCs

Applications
  • Wireless communications infrastructure:
    • Remote radio head
    • Software-defined radio
    • MIMO and diversity receivers
    • Communication test and instrumentation
    • Satellite modems
  • Radar and advanced imaging
  • Portable test equipment
  • General-purpose data acquisition
  • High-definition video
 
Features
  • Available in single, dual and quad channels 11-, 12-, 14- and 16-bit resolutions
  • Power consumption: 260 to 1250mW per channel
  • Wide-input performance bandwidth
  • Industrial temperature: -40°C to +85°C
  • Maximize performance with TI’s complementary offerings:

Guide

Amplifier and Data Converter Guide
Amplifier & Data Converter Guide
(.pdf, 8.70 MB)
Download

Share and Stay Informed

Use the button below to email this page, add to your bookmarks, or post to your favorite social bookmarking site. Mouse over to see all the options.