ADS6425 ADS6425 High-Performance Analog >> Your Way
ADS6425
DATA CONVERTERS
























CHECK OUT TI’S RELATED AND COMPATIBLE DEVICES

Amplifiers
-
THS9001
- THS4509
Clock
-
CDCM7005
DAC
-
DAC5672
Digital Signal Processors
-
DSPs
Digital Up/Down Converter
-
GC5016
 

High-Speed, Quad- and Dual-Channel, 12- and 14-Bit ADCs

The ADS6425 from Texas Instruments is the first in a family of four-channel, low-power, 12- and 14- bit pin compatible ADCs. Consuming just 410 mW/channel, the 125-MSPS ADS6425 features serialized LVDS outputs, which allow four highly programmable ADCs to fit in a small 9 mm x 9 mm, 64-pin QFN package, making it ideal for a wide variety of high-density, low-power applications.

The ADS6000 family of multi-channel, 12- and 14-bit ADCs will be available in speeds of 65, 80, 105 and 125 MSPS each with exceptional SFDR, high SNR, high IF capability and low power per channel. By incorporating single- or dual-stream serialized LVDS outputs, the devices reduce board space by 60 percent compared to CMOS output solutions.

A full range of tools are available to help you with your design, including the TSW1200 EVM deserialization solution and a Xilinx® deserialization application note with supported code.

View a videocast for the ADS6000 ADC Family: WMV format (7.8 MB) MP4 Format (10.1 MB)

Samples Available Now!

Order ADS6425 Samples

Click here for ADS6425 samples and evaluation modules.




Speed (MSPS)
P/N
Resolution
No. of
Channels
Total Power/Ch
(mW)
SNR(dBFS) @ 50 MHz IF*
0 dB Gain/3.5 dB Gain
SFDR(dBFS) @ 50 MHz IF*
0 dB Gain/3.5 dB Gain
Price (1ku)
125
12
4
410
70.3/69.9
83/86
  $74.25
12
2
500
  $41.25
14
4
420
73.2/71.9
83/86
$132.30
14
2
500
  $73.50
105
12
4
360
70.6/70.1
81/84
  $62.10
12
2
450
  $34.50
14
4
380
73/72.1
81/84
$110.70
14
2
450
  $61.50
80
12
4
310
71.1/70.5
87/90
  $47.60
12
2
380
  $25.05
14
4
330
73.8/72.8
87/90
  $71.25
14
2
380
  $37.50
65
12
4
280
71.2 / 70.6
88 / 92
  $34.40
12
2
350
  $18.10
14
4
290
74 / 72.9
88 / 92
  $66.50
14
2
350
  $35.00

* 105 MSPS Versions Tested at 70-MHz IF

  Features and Benefits
Small package and minimized pin-out reduces board space by up to 50% and trace count by 60%
 
- 64-pin 9x9 mm QFN package
- Serialized LVDS outputs with DDR
Performance required for demanding applications
 
- 90dBc adjacent channel isolation
- Gain controls allow for optimal system design
- 69.9 dBFS SNR, 86 dBc SFDR at 50MHz IF with 3.5 dB coarse gain setting
Best-in-class power consumption benefits battery life and thermal dissipation
 
- 410mW per channel
Pin compatible to entire ADS64xx family