Texas Instruments has a portfolio of CAN transceivers that
will meet your standards and exceed your expectations regardless
of your design concerns: ESD, power consumption, EMI immunity
or bus leakage. Our 3-V and 5-V transceivers are drop-in upgrades
for new or existing designs with capabilities like autobaud
loop-back, sleep-mode standby and bus monitoring with remote
wake-up.
Applications:
•
Industrial automation
•
Low-power battery applications
•
DeviceNet, CANopen, Safety BUS
•
SAE J1939 truck, bus construction interface
•
NMEA 2000 and SeaTalk2 Marine interface
•
ISOBUS ISO11783 agricultural interface
Features:
•
Industry-leading ESD on bus pins delivers reliability in harsh environments
•
5-μA standby mode with remote wake-up for
battery applications or nodes that can be powered
down
•
Autobaud loop-back function allows glitch-free
insertion into a live bus with an unknown baud rate