Sub-1
GHz RF System-on-Chip with Integrated USB
The
CC1111 from Texas Instruments is the first sub-1 GHz RF system-on-chip
(SoC) with an integrated full-speed USB controller, enabling
a fast and easy bridge between PCs and RF. The integration
of a high-performance radio, MCU, Flash memory and USB controller
decreases PCB size, eases assembly and reduces overall system
cost.
Combined with TI’s SimpliciTI™ network protocol, the CC1111
simplifies development and improves low-power design. It also comes in a 2.4 GHz version, the CC2511, completing
TI’s SoC family for both sub-1 GHz and 2.4 GHz frequency ranges.
 |
| |
| Part name |
Frequency |
Flash |
RAM |
USB |
| CC1110 |
Sub-1 GHz |
8/16/32 KB |
1/2/4 KB |
No |
| CC1111 |
Sub-1 GHz |
8/16/32 KB |
1/2/4 KB |
Yes |
| CC2510 |
2.4 GHz |
8/16/32 KB |
1/2/4 KB |
No |
| CC2511 |
2.4 GHz |
8/16/32 KB |
1/2/4 KB |
Yes |
|
| |
| KEY FEATURES |
|
|
Contains CC1101 RF transceiver frequency synthesizer that supports 1.2 Kbps – 500 Kbps data rate and multiple modulation formats |
|
|
Enhanced MCU, 8/16/32KB Flash and 1/2/4KB RAM |
|
|
Built-in full-speed USB 2.0-compliant interface |
|
|
Built-in AES-128 encryption and decryption co-processor |
|
|
Sleep
current consumption of 0.3 µA |
|
|
| KEY
APPLICATIONS |
|
|
Alarm and security systems |
|
|
Automatic meter reading |
|
|
Industrial monitoring and control |
|
|
Home and building automation |
|
|
Remote controls |
|
|
And many more |
|
|
| |
|
|
|
 |
|
| |
Flash Plug-in Required
To view the CC1111 Demo you need to have the Flash
Plug-In installed in your browser. |
|
|
Right-Click Video for Downloads |
| |
SimpliciTI™ Network
Protocol •
Easy
to use • Low power • Low
system cost •
The ideal network protocol for
simple low- power RF networks |
|
|
|
| |
| |
| |
|