CC2480 ZigBee Network Processor CC2480: ZigBee Made Easy  
CC2480
NETWORK PROCESSOR






























CHECK OUT TI’S RELATED AND COMPATIBLE DEVICES

2.4 GHz ZigBee/IEEE 802.15.4 RF transceiver
-
CC2520

System-on-Chip Solutions

- CC2430
-
CC2431


Low-Power RF Transceiver
- CC1101

3-A Step Down Converter
- TPS5430

16-Bit Ultra-Low-Power MCU
- MSP430F2618

16-Channel LED Driver
- TLC5940

Power Supply Sequencer and Monitor
- UCD9080

RS232/IrDA Serial-to-USB Converter
- TUSB3410
 
 
The CC2480 is the first product from TI’s new Z-Accel family of ZigBee-certified network processors that simplifies design and reduces time-to-market. Z-Accel makes it easy to add ZigBee functionality to new or existing applications and allows customers the flexibility to work with any MCU for accelerated application development. CC2480 supports TI’s SimpleAPI and the industry-leading ZigBee Stack, Z-Stack™.

That’s High-Performance Analog>>Your Way™

CC2480: ZigBee made easy



 KEY FEATURES
ZigBee-certified stack + radio in one chip
Configurable device type and network settings
Automatic low-power mode (<0.5µA) when configured as end-device
CC2480 adds ZigBee to a new or existing system
Simple API with only 10 function calls makes development easy
Flexibility to choose an application MCU with SPI or UART interface
Standardized, robust mesh network
Excellent co-existence with Bluetooth® and WiFi
 
 APPLICATIONS
Home and commercial automation
Industrial monitoring and control
Medical
Sensor/actuator networks
Asset tracking

Get started today with the eZ430-RF2480 demo kit!

Get started today with the eZ430-RF2480 demo kit!
 

Flash Plug-in Required


To view the Demo you need to have the Flash Plug-In installed in your browser.

Right-Click Video for Downloads
 
Sign up for the Low-Power RF Newsletter to stay updated on hardware and software news from Low-Power RF.