The CC2590/CC2591 is a highly integrated 2.4 GHz RF front-end for low-power, low-voltage wireless applications. The CC2590/CC2591 increases the link budget by offering a power amplifier for improved output power and a LNA (low-noise amplifier) figure for improved received sensitivity. The CC2590/CC2591 features a PA (power amplifier) , LNA, switches, RF-matching and balun and can be combined with all existing and future CC2xxx 2.4-GHz RF transceivers and System-on-Chip solutions from Texas Instruments.
Key Features:
CC2590
•
Up to +12 dBm output power
•
Up to +20 dB increased link budget
•
22 mA transmit current @ 3V and +12 dBm output power
•
4.6 dB LNA noise figure including RX/TX switch
CC2591
•
Up to +22 dBm output power
•
Up to +28 dB increased link budget
•
112 mA transmit current @ 3V and +20 dBm output power
•
4.8 dB LNA noise figure including RX/TX switch
CC2590/CC2591
•
Seamless interface to TI Low-Power RF devices
•
6 dB Typ improved sensitivity on CC24xx and CC2500, CC2510 and CC2511
•
Very few external components: Integrated PA, LNA, switches, inductors, balun and matching network
•
Low receive current: 3.4 mA in HIGH gain mode, 1.7 mA in LOW gain mode
•
RoHS compliant 4x4 mm QFN-16 package
Key Applications:
•
All 2.4 GHz ISM band systems
•
Wireless sensor networks
•
Wireless industrial systems
•
IEEE 802.15.4 and ZigBee® systems
•
Wireless consumer systems
•
Wireless audio systems
$99 Evaluation Module Kit
Order your $99 evaluation module kit today! CC2590 CC2591