High Peformance Analog - Your Way

RF/IF and ZigBee® Solutions

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

ZigBee®


Need longer RF range?
CC2590/CC2591 - RF range extender for 2.4 GHz low-power RF-ICs

CC2590/CC2591 - RF range extender for 2.4 GHz low-power RF-ICs

The CC2590/CC2591 is a highly integrated 2.4 GHz RF front-end for low-power, low-voltage wireless applications. The CC2590/CC2591 increases the link budget by offering a power amplifier for improved output power and a LNA (low-noise amplifier) figure for improved received sensitivity. The CC2590/CC2591 features a PA (power amplifier) , LNA, switches, RF-matching and balun and can be combined with all existing and future CC2xxx 2.4-GHz RF transceivers and System-on-Chip solutions from Texas Instruments.

Key Features:
CC2590
•  Up to +12 dBm output power
Up to +20 dB increased link budget
22 mA transmit current @ 3V and +12 dBm output power
4.6 dB LNA noise figure including RX/TX switch
CC2591
•  Up to +22 dBm output power
Up to +28 dB increased link budget
112 mA transmit current @ 3V and +20 dBm output power
4.8 dB LNA noise figure including RX/TX switch
CC2590/CC2591
•  Seamless interface to TI Low-Power RF devices
6 dB Typ improved sensitivity on CC24xx and CC2500, CC2510 and CC2511
Very few external components: Integrated PA, LNA, switches, inductors, balun and matching network
Low receive current: 3.4 mA in HIGH gain mode, 1.7 mA in LOW gain mode
RoHS compliant 4x4 mm QFN-16 package
Key Applications:
•  All 2.4 GHz ISM band systems
Wireless sensor networks
Wireless industrial systems
IEEE 802.15.4 and ZigBee® systems
Wireless consumer systems
Wireless audio systems

$99 Evaluation Module Kit

Order your CC2591 evaluation module kit today! Order your $99 evaluation module kit today!
CC2590
CC2591

TI E2E Online Community

  • Forums, videos and blogs
  • RF design help
  • E2E interaction
Go to www.ti.com/lprf-forum today and see what it's all about.