Bringing personal and industrial wireless networking to the mass market
The CC430 technology platform – offering the industry's lowest power, single-chip radio-frequency (RF) family for microcontroller (MCU)-based applications. By making RF design easy, small, performance-rich and power-efficient, the CC430 platform helps advance RF networking applications including industrial/building automation, asset tracking, energy harvesting, industrial monitoring and tamper detection, personal wireless networks, alarm and security systems, sports/body monitoring and automatic metering infrastructure (AMI).
The CC430F61xx and CC430F513xx families leverage TI’s industry leading RF expertise and ultra-low-power MSP430™ microcontroller to offer a powerful sub-1GHz ISM band RF protocol/applications processor. Supported by the well-known and easy to use MSP430 tool kit, as well as RF design tools such as SmartRF® Studio, the CC430 allows fast and efficient design-ins.
The MSP430 product family is an ideal protocol/applications microcontroller for various low power wireless applications. See www.ti.com/embeddedrf for more details on MSP430 use for your low power wireless application.
The
CC430F51xx and F61xx families
Part Number
Frequency
(MHz)
GPIO
ADC
LPM
3.5/4.5
LCD
Segments
RAM
Flash
Pin/Package
CC430F6147
20
44
10-bit SAR
Yes
96
4 KB
32 KB
64 QFN
CC430F6145
20
44
10-bit SAR
Yes
96
2 KB
16 KB
64 QFN
CC430F6143
20
44
10-bit SAR
Yes
96
2 KB
8 KB
64 QFN
CC430F6137
20
44
12-bit SAR
-
96
4 KB
32 KB
64 QFN
CC430F6135
20
44
12-bit SAR
-
96
2 KB
16 KB
64 QFN
CC430F6127
20
44
-
-
96
4 KB
32 KB
64 QFN
CC430F6126
20
44
-
-
96
2 KB
32 KB
64 QFN
CC430F6125
20
44
-
-
96
2 KB
16 KB
64 QFN
CC430F5147
20
30
10-bit SAR
Yes
-
4 KB
32 KB
48 QFN
CC430F5145
20
30
10-bit SAR
Yes
-
2 KB
16 KB
48 QFN
CC430F5143
20
30
10-bit SAR
Yes
-
2 KB
8 KB
48 QFN
CC430F5137
20
30
12-bit SAR
-
-
4 KB
32 KB
48 QFN
CC430F5135
20
30
12-bit SAR
-
-
2 KB
16 KB
48 QFN
CC430F5133
20
30
12-bit SAR
-
-
2 KB
8 KB
48 QFN
CC430F5123
20
30
-
Yes
-
2 KB
8 KB
48 QFN
CC430F5125
20
30
-
Yes
-
2 KB
16 KB
48 QFN
Key features and benefits
Enable smarter, low-power RF applications with more flexibility via the latest MSP430 MCU and leading low-power RF IC
Smaller products, easier manufacturing and lower systems cost through leading technology integration
RF / Wireless networking is emerging as a key driver in several applications. While wireless applications are easy and convenient for the end user, the successful adoption of any wireless system is dependent on the robustness, interoperability and ease of use of the product. This in turn depends on the hardware and software infrastructure. More so than wired communication applications, the presence of varied RF protocols (some still emerging, in standards bodies) across the spectrum of applications and regulatory oversight over some of the RF bands around the world increases the importance of a proven ecosystem.
Texas Instruments is partnering with several industry leaders in the hardware and software fields to bring a compelling suite of options for our customers to enable various applications.
The MSP-SA430-SUB1GHZ Spectrum Analyzer is a CC430-based reference design that makes it easy and affordable to jumpstart RF development in the sub GHz frequency range.
This easy to use tool features a complete ecosystem which speeds your time to market. Leading integration allows for smaller products, easier manufacturing and lower system cost.