|
|
Aethra
| Amino Technologies Plc/IntAct™ | Archos
| AVM | AWOX | GE
Security | Hikvision | Humax
| Image Sensing Systems | Keda
Communications Ltd. | Konka Group Ltd. |
Lumenera | Maxian |
Nexvision | Red Embedded Design
| Sentivision Co., Ltd. | Slingbox
| Thomson | Widevine
|
Yuxing
Aethra
 |
 |
Aethra leverages TI’s DaVinci™ technology-based
integrated solution to provide their compact, new generation video
phones for personal IP and ISDN video conferencing, with better
processing power and framework software. Using a single DaVinci
digital media processor, Aethra was able to integrate a complete
H.264-based IP videophone, providing full software programmability
and codec flexibility and leveraging TI Code Composer Studio™
IDE (single development environment), thereby reducing their time
to market and achieving optimum system cost.
|
Back to Top
Amino Technologies Plc/IntAct™
 |
 |
IntAct, an Amino Technologies Plc company, develops and licenses
software and hardware technology for broadband connected devices.
IntAct’s internet protocol set-top box (IP STB) hardware
reference design with H.264 standard definition (SD) performance
is based on DaVinci™ technology and can be licensed by telcos
and system integrators looking for a turnkey IP STB, which enables
licensees to have the STB manufactured directly through Contract
Equipment Manufacturers (CEMs) or ODMs (Original Device Manufacturers)
and stamp their name onto the STB.
|
Back to Top
Archos
 |
 |
ARCHOS, a leader in portable digital entertainment solutions,
offers award-winning digital pocket-sized products that feature
audio and video recording, photo viewing, gaming, as well as other
multimedia and productivity applications. The latest line of ARCHOS
portable multimedia players, the 404, 504 and 604 utilize DaVinci
technology which offers reduced power consumption and an exceptional
combination of audio, video, imaging and system control functionality
for the portable media player (PMP) market. The new ARCHOS PMPs
combine the right mix of high-quality video, battery life, sleek
design and advanced features to drive consumer demand. The new
ARCHOS products provide slim form factors with the 404 and 404
Camcorder, extreme capacity with the 160GB 504, and the latest
innovations with the 604 and 604 Wi-Fi. The ARCHOS 404 and 604
are among the brightest screens in the industry, offering more
than 16 million colors.
|
Back to Top
AVM
 |
 |
For AVM, the DaVinci™ technology enabled the design of
a high-perfomance IP STB SoC solution. This solution met all of
their customer’s requirements for quick video on demand
(VoD) navigation and enabled the use of high-efficient video codecs.
Since its launch, AVM’s FRITZ!Box family has grown to not
only network computers to ADSL lines, but also enable Internet
access over cable-free WLAN links while providing the advantages
of Internet telephony over existing telephones.
The AVM FRITZ! Media 8020 streams digital content to users’
televisions from a wireless connection, and is compatible with
Universal Plug & Play standards. This means that users can
easily play local content from media servers and hard drives.
FRITZ! Media also features integrated WM DRM 10 support for VoD.
|
Back to Top
AWOX
 |
 |
AWOX, a leader in the home networking market, offers SALAI,
an advanced digital media adaptor (DMA) and Home Media server
reference design based on TI's DaVinciTM technology. Leveraging
TI's fully programmable DaVinci TMS320DM644x processors and TI's
WLAN development kit for consumer electronics, AWOX has integrated
its highly flexible UPnP (Universal Plug and Play) compliant software
architecture on SALAI, enabling original equipment manufacturers
(OEMs) to get to market quickly with robust and interoperable
innovative digital media solutions. With the SALAI complete hardware
and software platform, a flexible turn-key solution is now available
to manufacturers to easily develop software plug-ins in order
to customize advanced feature sets based on the requirements of
their customers.
|
Back to Top
GE Security
 |
 |
With a more than five-year relationship with TI, GE Security leveraged
TI’s DaVinci technology to meet their hardware objective
of a multi-generational platform for future codec enhancement.
TI’s DaVinci technology provided the power to handle GE
Security’s processing needs for compression and still leave
room for expansion and extension. GE Security cites DaVinci support
of Ethernet and USB interfaces and TI’s familiarity with
GE Security’s working environment as further examples of
why TI was integral to their design.
|
Back to Top
Hikvision
 |
 |
Hikvision’s digital surveillance products feature TI’s
DaVinci™ technology and Hikvision’s own patented H.264
video compression algorithm. Hikvision was established in 2001
and began cooperation with TI beginning in 2003 by releasing a
PCI add-on card and DVR based on the TMS320DM642 digital media
processor. In 2006, they released new products (DVS, IP module,
IP camera) with DaVinci technology at their core. Their decision
to utilize DaVinci technology facilitated their ability to quickly
complete designs for a variety of products from one core technology.
TI’s testing technology has allowed Hikvision to leverage
its relationship and cooperation with TI to guarantee the stability
and quality of its products. Hikvision DS-2CDXXX series IP cameras
are designed especially for remote surveillance. Their choice
to put DaVinci technology at their core also enabled the use of
an embedded Linux OS, creating a more steady and reliable solution.
|
Back to Top
Humax
 |
 |
Humax, one of the leading set top box manufacturers in the
world and known in the industry as the Easy DigitalTM company,
leverages TI's DaVinci digital media processor platform to achieve
T-Online Certification for its three-in-one RG-100 set top box.
The RG-100 is a unique product that combines a digital satellite
set top box with a personal video recorder and an IP Video on
Demand decoder, as well as support for multiple advanced video
formats, such as MPEG-4 and H.264.
|
Back to Top
Image Sensing Systems
 |
 |
Image Sensing Systems, Inc. (ISS) has created a new generation
of advanced, intelligent Autoscope products. The Autoscope Terra™
family of products, which includes the Autoscope Solo Terra
and Autoscope RackVision Terra systems, targets Intelligent
Transportation Systems markets which include intersection control,
highway monitoring and tunnel safety. Autoscope Terra
products instantly generate high-quality video output made possible
by utilizing TI’s DaVinci TMS320DM6446 SoC, TMS320DM644x
Digital Video Evaluation Module (DVEVM), and the Digital Video
Software Development Kit (DVSDK).
|
Back to Top
Keda Communications Ltd.
 |
 |
Kedacom, a leading video communication solutions provider based
in China, delivers the TrueSens videoconferencing system for the
small to medium–sized enterprises. Based on the DaVinci
TMS320DM6446 Digital Media system-on-chip and software technology,
the TrueSens videoconferencing system will provide enterprises
with superior quality, secure, low-cost and easy-to-use video
communication solutions by effectively solving issues in the enterprise
video system deployment and applications. TrueSens will enable
video communication over the Internet without the extra cable
leasing cost, which will greatly reduce the system operational
cost and simplify system deployment.
|
Back to Top
Konka Group Ltd.
 |
 |
Konka IPB5310
The Konka IPB5310, ideal for home video and audio entertainment,
delivers a low-cost solution that is easy to implement, boosting
the adoption of IPTV services in China and worldwide. The programmable
processors at the foundation of TI's DaVinci™ technology
enabled Konka to develop an IP STB product, which is cost effective
and easy to upgrade--both of which are vital in this growing market.
The IPB5310 can be applied for IPTV services, video on demand
(VOD), time-shifted TV, web browsing service, SMS and MMS informing
services, information broadcast service and local and online gaming
service. It can also be used as an MP3 player or electronic album,
supporting MP3 audio playback and photo display through a USB
interface. The IP set-top box supports multiple codecs: including
MPEG2, MPEG4, WMV9/VC-1 and H.264. |
Back to Top
Lumenera
 |
 |
Available at unique price points and performance levels to
meet a broad range of applications and custom designs, the Li
series from Lumenera Corporation enables analysis at the camera
head, relieving the network of loading real-time video to backroom
servers. For a fraction of the cost of a dedicated server, TI's
DaVinci technology allows the camera itself to run the full suite
of analytics from ObjectVideo® OnBoardTM. The Li045, Lumenera's
initial intelligent camera utilizing TI's DaVinci technology,
is the first to make use of an ultra-wide dynamic range (120+dB)
sensor, which overcomes the issue of washed out images in challenging
lighting environments. This enables quality images in all situations
to ensure that critical video is captured.
|
Back to Top
Maxian
 |
 |
Maxian’s D900 portable media player (PMP) demonstrates
the flexibility of DaVinci technology. The D900 PMP runs with
a 4.3-inch touch-sensitive LCD, Wi-Fi, SD/MMC expandability, s-video
out, DMB, integrated speakers and microphone. It also supports
a wide range of standard codecs including, WMV, DivX, XviD, H.264,
MPEG-2, MP3, AC3, OGG, FLAC, APE and more.
|
Back to Top
Nexvision
 |
 |
Nexvision, a manufacturer of IP network video security solutions,
offers the Nexdome® Dragonfly IP video security camera. Leveraging
the DaVinci dual-core TMS320DM644x processor, the Nexdome Dragonfly
creates a versatile, plug-and-play video security solution that
can be tailored to meet specific customer demands, benefiting
from the implementation of open industry standards such as Linux,
MPEG4 and real-time streaming network protocols to offer seamless
integration of the camera into global surveillance systems. The
Dragonfly provides an open camera platform that is highly suited
to large area surveillance applications such as public transportation,
utility plants and medical centers.
|
Back to Top
Red Embedded Design
 |
 |
Red Embedded Design, a provider of embedded video technology
for videophone, IPTV and mobile devices, selected Texas Instruments’
DaVinci digital media processors for their product range, including
the VPHS400 and VPHS300.
Red Core technology running on TI DaVinci processors enables a
range of broadband appliances with exceptional videophone quality,
video streaming, browsing and a host of other applications for
screens from seven inches to large-screen televisions. By utilizing
DaVinci technology, Red Embedded is able to spin multiple variants
of their products (IP STBand desktop-type) while leveraging the
same core technology.
|
Back to Top
Sentivision Co., Ltd.
|
 |
Sentivision SV-300
Sentivision is an innovative provider of cutting-edge IPTV media
solutions and products for the digital entertainment market. Sentivision’s
SV-300 IP set-top box is a single-chip, low-cost device, which
features IPTV and video on demand (VOD) functionality in a small
form-factor design. The SV-300 supports the H.264 AVC compression
standard for broadcast IPTV delivery. Built on DaVinci™
technology, the SV-300 delivers superb video and audio quality
by utilizing the H.264 AVC compression standard for video stream
decoding.
|
Back to Top
Slingbox
|
 |
Slingbox SOLO is designed to meet the varied requirements of
today’s multi-faceted TV-viewing households. The product
includes standard (4:3) and widescreen (16:9) video support and
streams in full VGA resolution (640x480). Slingbox SOLO utilizes
DaVinci technology and accepts inputs from either standard definition
or high definition set top boxes, giving customers the ability
to connect virtually any Audio/Video device via component video,
S-Video or composite video connectors and features integrated
looping outputs for each input. Slingbox SOLO delivers the home
TV experience to a variety of computing displays including Mac
and Windows-based computers as well as Windows Mobile, Palm OS
and Symbian-based smartphones.
|
Back to Top
Thomson
|
 |
Thomson, a world leader in digital video technologies, launched
Thomson’s WiFi Tablet designed to help provide customers
with a multi-room IPTV video on-demand and broadband entertainment
experience. The WiFi Tablet eliminates the need to deploy multiple
set-top boxes and associated cabling or for the customer to own
a personal computer. TI's integrated system solution in DaVinci
technology furthered Thomson's goal of quickly creating an innovative
and feature-rich portable multimedia terminal offering the best
combination of performance, quality and power efficiency.
|
Back to Top
Widevine
|
 |
Widevine Technologies, the leading provider of content protection
and forensic watermarking solutions for IP video, has embedded
its protection capabilities into TI’s DaVinci digital media
processors to facilitate secure consumption of broadcast and VOD
content on a wide range of consumer devices. The Widevine Cypher
Virtual SmartCardTM secures content processed by TI's DaVinci
technology. The collaboration underscores TI's vision of packaging
key streaming media technologies on TI silicon to give manufacturers
low-risk, easy-to-use solutions, and further bolsters the Widevine
Digital Media Processor Partner Program, which enables consumer
electronics manufacturers to deliver an appropriate level of content
protection out of the box. This means video operators have the
ability to deliver high quality, premium content to a wide footprint
of available devices that are Hollywood studio approved for secure
content consumption.
|
Back to Top
Yuxing
 |
 |
In 2001, Yuxing Software Company was founded in the People’s
Republic of China. Since 2003, Yuxing has been successfully cooperating
with PCCW-HK for years, as its IP STB provider. The “NOW”
broadband services from PCCW through ADSL network provide subscribers
with colorful TV frequency choices. After years of development,
Yuxing provides IP STB worldwide. The YX-5821A is the latest Yuxing-developed
broadband IP STB with a TI DaVinci digital media processor plan
at its core. Yuxing’s decision to leverage DaVinci technology
allowed them to provide a simple and compact shape and to support
the decoding and playing of such code streams as H.264 and MPEG-2.
Additionally, this also enabled Yuxing to take advantage of software
that is easily expanded and can be used by a variety of users
to provide many value-added services such as video-on-demand,
TV and broadcasting and network games.
|
Back to Top
|
- New DaVinci Processor Optimized for Portable Video Applications
- Learn more
- New DaVinci™ Processors Ideal for Cost-Sensitive Digital Media Applications
- Learn more
- Digital Video EVM for fast development
- Learn
more
- Software Development Kit now available
- Learn
more
|