MSP430 Ultra-Low-Power Microcontrollers
MSP430
MSP430
Product Bulletin
Review it Now!

See what you can do with
an eZ430-F2013 today”

The World’s Smallest Wireless Development Tool – The eZ430-RF2500

Designing with the world’s lowest power MCU just got even easier.

Wirelessly enable your design with the eZ430-RF2500, the world’s smallest low-power wireless development tool. At only $49, the tool includes a USB emulator to program and debug your application in-system and two 2.4-GHz wireless target boards featuring the highly integrated MSP430F2274 ultra-low-power MCU. All the required software is included such as a complete Integrated Development Environment and SimpliciTI™, a propriety low-power star network stack, enabling robust wireless networks out of the box. The MSP430F22x4 combines 16-MIPS performance with a 200-ksps 10-bit ADC and 2 op-amps and is paired with the CC2500 multi-channel RF transceiver designed for low-power wireless applications.

MCU: MSP430F2274 RF Transceiver: CC2500
Flash 32 KB Frequency 2.4 GHz
RAM 1 KB Receiver Sensitivity –104 dBm
Analog 10-bit 200 ksps ADC, 2 Op Amps Max Data Rate 500 kbps
Communication UART/LIN, IrDA, (2) SPI, I2C TX Current (0dBm) 21.2 mA
Active Current 390 μA @ 1 MHz, 3 V RX Current (250 kbps) 13.3 mA
Standby Current 600 nA @ 12 kHz (VLO), 3 V Sleep Current 400 nA



Complete eZ430-F2013 Development Tool in a USB Stick – Only $20.00


It’s easy to rev up your application in minutes with the new eZ430-F2013, the world’s smallest complete development tool for only $20! The tool provides all hardware and software needed to evaluate the MSP430 MCU or complete an entire F20xx project. The F20xx combines 16 MIPS performance, less than 1 microamp standby current, with your choice of analog converters - from a comparator, fast 10-bit ADC to 16-bit sigma-delta with integrated PGA - all in a package as tiny as 4x4 mm.

eZ430 Features
   • eZ430-F2013 development tool including a USB debugging interface and detachable MSP430F2013 target board
   • LED indicator
   • Removable USB stick enclosure
   • Debugging interface supports development with all MSP430F20xx devices
   • Integrated IAR Kickstart user interface which includes an assembler, linker, simulator, source-level debugger and limited C-compiler
   • Full documentation on CD-ROM

What's Included
   • CD-ROM including software and documentation
   • IAR Embedded Workbench (Kickstart Version) IDE
   • eZ430-F2013 Development Tool

eZ430-RF2500
Development Tool
  New!
eZ430-F2013

eZ430-F2013
Development Tool
eZ430-F2013

T2012 Target Board
T2012 Target Board