Flexible, Low-Power
Video Amplifier Solutions
Whether you are designing for the consumer, high-performance or professional video market, TI has an easy-to-use amplifier product portfolio of highly integrated and adaptable multi-standard devices that will improve the quality of your video image and help you win in the marketplace.
That’s High-Performance Analog>>Your Way™
Device
Description
THS7368
THS7360
6-ch video amp w/3-SD & 3-SD/ED/HD/Full-HD filters and 6-dB gain or 15/13-dB gain for THS7360
THS7364
6-ch video amp w/3-SD & 3-Full-HD fixed filters and 6-dB gain
THS7374
THS7375
Lowest power SDTV 4-ch amp with integrated filters and 6dB or 15dB gain and 3-5V supply
THS7314
THS7315
THS7316
SDTV/HDTV 3-ch amp with integrated filters and 6 or 14.3dB gain and 3 to 5V supply
THS7365
Lowest power, 6-ch fixed filter video amp supporting HD and SD video. Bypass mode supports full HD 1080p60 or UWXGA video.
THS7319
Lowest power and profile, 3-ch video amp supporting EDTV and portable media players. Operates from a 2.5V to 5.5V single supply.
THS7318
Lowest power EDTV/SDTV integrated filter, video line driver in tiny package and 3 to 5V supply
THS7303
THS7353
Lowest power SDTV up to HDTV 1080p 3-ch amp with I2C and 3 to 5V supply
THS7327
THS7347
First RGBHV 3-ch amp with 2:1 mux, monitor pass through, selectable filters and 3 to 5V supply
OPA360
OPA361
SDTV 1-ch amp with integrated filter and 6 or 14.3dB gain and 3.3V supply
OPA693
OPA3693
Wideband video amps, 1- or 3-ch fixed gain, 700MHz, 2500V/μs and ±2.2 to ±6V supply
OPA875
OPA3875
Fastest 2:1 high-speed video mux with 1- or 3-ch at 3100V/μs, 700MHz and ±3 to ±6V supply
OPA4872
Fastest 4:1 high-speed video mux with 2300V/μs, 500MHz and ±3.5 to ±6V supply
Data Sheets, Samples & EVMs
Order Samples & EVMs
Communities: Forums, Videos, Blogs