High-Performance Analog Optimized for DaVinci Technology

Compatible Analog Products for DaVinci™-based Digital Video Applications

TI provides engineers with high performance signal chain, interface, clocking and power management solutions to complete digital video applications based on DaVinci™ Technology. The following block diagram represents a few of the many High-Performance Analog and logic products that help maximize the performance and functionality of your application.

High-Performance Analog & Logic Products featured on the DaVinci™ Technology based Digital Video Evaluation Module (DVEVM).

Select a block in the diagram below for more information.

  
Digital Video - System Block Diagram

* The Digital Video Evaluation Module (DVEVM) enables developers to start immediate evaluation of DaVinci™ processors and begin building digital video applications such as videophones, automotive infotainment, digital still cameras, streaming media, IP set-top boxes, video security systems and digital video products that have yet to be invented.

DaVinci - TMS320DM644x PCA9306 I2C Level Translator PLL1705 Clock Generator TLV320AIC33 Stereo Codec OPA361 Video Amplifier SN74AVC16T245 16-Bit Level Translator 2 X SN74AVC1T45 1-Bit Level Translator SN74AVCA406 SMC/xD Level Translator SN74LV4320A Compact Flash Xceiver SN74AVC32T246 32-Bit Level Translator PCF8574A 12C 1/O Expander TI RS-232 Xceiver TVP5146M2 Video Decoder SN75LVDT1422 Serdes for SMCD Power Management TPA2010D1 (mono) or TPA2012D2 (stereo) Class-D Audio Amplifier TUSB6020 USB 2.0 High-Speed