High-Performance Analog Optimized for DaVinci Technology

THS7315 & OPA361 Video Amplifier

THS7315: Triple Channel SDTV Video Amp with 5th Order Filters

OPA361: 3V Video Amplifier with Internal Gain and Filter


The THS7315 is a triple channel video amplifier with integrated 8.5MHz 5th order filter. This makes the device the perfect choice for handling various SDTV signals: Composite Video Baseband Signals (CVBS), S-Video, Y’U’V’, G’B’R’ (R’G’B’), and Y’Pb’Pr’ 480i/576i. The excellent filter characteristics, such as the 7MHz -1dB flatness and 47dB of attenuation at 27MHz, ensure excellent video quality for both DAC / encoder reconstruction filtering or ADC / decoder anti-aliasing filtering.

THS7315 & OPA361 Video Amplifier

Features Benefits
Triple Channel Amplifiers with 8.5MHz Filters Supports all 3 channels required for SDTV applications
Integrated 5th order Butterworth Filter Provides excellent filtering with 7MHz -1dB flatness and 47dB of attenuation at 27MHz
Rail to Rail output Allows DC or AC output coupling and allows driving  2-video lines or equivalent 75Ω loading
15.6mA quiescent current with 3.3V supply Low power for portable, low sensitive or USB powered applications