High-Performance Analog Optimized for DaVinci Technology

Power Management

DVEVM Featured Products | More Power Solutions

DVEVM Featured Products

The Digital Video Evaluation Module (DVEVM) enables developers to start immediate evaluation of DaVinci™ processors and begin building digital video applications such as videophones, automotive infotainment, digital still cameras, streaming media, IP set-top boxes, video security systems and digital video products that have yet to be invented.

Digital Audio/Video applications using TI’s new TMS320DM6443 and TMS320DM6446 DSPs will benefit from highly efficient, small size and feature-rich power management solutions such as our TPS62xxx and TPS54xxx Low-Power DC/DC Converters and TPS7xxx LDO Regulators. Combined with a complete portfolio of Supply Voltage Supervisors (SVS) and Battery Management Products, the best power designs can be achieved using Texas Instruments Power Management.

TPS65023: 6-channel Power Management IC with 3 DC/DCs, 3 LDOs, I²C Interface, and Dynamic Voltage Scaling, Optimized for DaVinci DSPs

TPS65023

Integrated Features of the TPS65023:

  • 1.5-A, 97% efficient step-down converter for processor core voltage
  • 1.2-A, 95% efficient step-down converter for system voltage
  • 1.0-A, 90% efficient step-down converter for memory voltage
  • 1x 30-mA LDO/switch for real time clock
  • 2x 200-mA general-purpose LDOs
  • Dynamic voltage management for DaVinci™ processor core voltage via I²C bus
  • 85-µA typical quiescent current
  • I²C compatible interface up to 400Khz

Typical Configuration for TMS320DM644x DaVinci Processors:


Back to Top

Additional Power Management Multi-Channel ICs (PMICs):

TPS65010: Multi-Channel Single-Cell Li-Ion Power Management IC with USB/AC Charger, 2 DC/DCs, 2 LDOs, and I²C interface in QFN-48 package


TPS65050: 6-channel Power Management IC with 2 DC/DCs and 4 LDOs in 4x4mm QFN package


TPS65800: Integrated Single-Cell Li-Ion Battery and Power Management IC


Back to Top

Additional Power Management Solutions:

DC/DC Step-Down Converters

TPS62300 Family
: 500mA, 3MHz Synchronous Step-Down Converter in Chip Scale Packaging

TPS62350 Family: 800mA, 3MHz Synchronous Step-Down Converter with I²C Compatible Interface in Chip Scale Package


TPS54350: 4.5 to 20V Input, 3A Step-Down Converter with Adjustable Output Voltage


Wide Input Voltage DC/DC Step-Down Converters for Multiple Cell Applications

TPS62110: Adjustable, 17V Input, 1.5A Step-Down Converter in QFN-16 package


TPS5420: 5.5 to 36V Input, 2A Step-Down SWIFT(TM) Converter


TPS5430: 5.5 to 36V Input, 3A Step-Down SWIFT(TM) Converter

Back to Top

TPS79xxx Family of High Performance LDOs

Provides a Multitude of Output Current and Voltage Options for DaVinci™ Applications


Device IOUT VDO EN Package Samples Datasheet Description
TPS791xx 100 mA 38 mV /EN SOT23 View View Micropower Very Low Dropout (LDO) PMOS Adjustable Voltage Regulator
TPS793xx 200 mA 77 mV /EN SOT23,
WCSP
View View 200mA Low Noise, High-PSRR Negative Output, Low Dropout Linear Regulator
TPS794xx 250 mA 145 mV /EN MSOP8,
SOT223
View View 200mA Low Noise, High-PSRR Negative Output, Low Dropout Linear Regulator
TPS795xx 500 mA 105 mV /EN SOT223 View View Micropower Very Low Dropout (LDO) PMOS Voltage Regulator
TPS796xx 1.0 A 220 mV /EN SOT223,
DDPAK,
QFN (2.8 V)
View View Ultra-Low Noise, High PSRR, Fast RF, High-Enable, 1A Low Dropout Regulator

Features

  • Input Voltage Range: 2.7V to 5.5V
  • Fixed Output Voltages: 1.8V to 4.75V and Adjustable (1.2V to 5.0V)
  • Rated Output Current: 100mA to 1.5A
  • Stable With Ceramic Output Capacitor
  • 32µVRMS Output Noise, 100Hz to 100KHz
  • Fast start up time (50µs)
  • 2% Accuracy Over Load/Line/Temp
  • Very high PSRR:
    • 70 dB @ 1 kHz
    • 70 dB @ 10 kHz

Back to Top

Complementary Power Management Solutions:

Battery Gas Gauges

bq27200
: Single-Cell Li-Ion and Li-Polymer Battery Gas Gauge IC with I²C Interface

Battery Chargers

bq24070: Li-Ion Charger with Dynamic Power-Path Management and Output Regulated to 4.4V


bq24060: Linear Single-Cell Li-Ion Charger with Thermal Regulation, 6.5V Over-Voltage Protections, and Temp Sense


Supervisory Circuits

TPS3808 Family
: Low Quiescent Current, Programmable-Delay Supervisory Circuits

Back to Top