High-Performance Analog Optimized for DaVinci Technology

TI RS-232 Transceiver

SN75C3221E: 3-V To 5.5-V Single Channel RS-232 1 Mbit/s Line Driver/Receiver

TI RS-232 Xceiver


Features

  • Operates With 3-V to 5.5-V VCC Supply
  • Speed range up to 1000 kbit/s
  • Works with four external Capacitors... 4 × 0.1 µF
  • Available in commercial and Industrial temp range
  • Alternate Low-speed version available: MAX3221E

Benefits

  • Auto Powerdown enables portable applications
  • ± 15kV ESD HBM protection prevents Damage During RS-232 Cable Connection
  • 16-pin package allows board space savings where only 1-Dr and 1-Rx needed... available in TSSOP, SSOP
  • Low Standby Current Reduces Supply Current to 1uA When I/O’s are Idle

Applications

  • Battery-Powered, Hand-Held, and Portable Equipment
  • PDAs and Palmtop PCs
  • Digital Cameras
  • Mobile Phones and Wireless Devices