Digital Video
- Analog Products
- Logic Products
- DSP Products
Solution Guides
- Video and Imaging Solutions Guide 3Q 2008
(Rev. F) (slyb099f.pdf, 1.89 MB)
03 Jul 2008 Download
- Audio Guide 3Q 2008
(Rev. C) (slyy013c.pdf, 3.22 MB)
29 Aug 2008 Download
|
TLV320AIC33 Low-Power Stereo Audio Codec
TLV320AIC33: Low Power Stereo Codec with 6 Inputs, 7 Outputs, Integrated Headphone/Speaker Amps, 3D Effects
|
Features
- Stereo DAC 8-96ksps audio with 100dB SNR
- Stereo ADC 8-96ksps audio with 92dB SNR
- Inputs: 4 Diff-mic or line, 2 SE-mic or line (10 total) or 6 SE mic or line inputs (6 total)
- Outputs: 4 headphone or speaker, and mono (10 total)
- 40mW into 16-Ω SE stereo headphones with cap-less output options
- 500mW into 8-Ω Diff stereo speaker driver (4x Differential power and 8 ohm)
- Microphone input has bias, preamp, AGC
- Headset detection with interrupt
- Integrated PLL provides flexible audio clock generation (512KHz to 50MHz input clock)
- Programmable digital audio
- Bass/Treble/EQ/De-emphasis/3-D effects
- Low Power: 14mW stereo 48ksps playback
- Interfaces: Data SPI/IC Control, Audio IS/DSP/TDM
- Packages: 5x5mm 80-BGA, 7x7 48-QFN
Applications
- Cell Phones
- PDAs
- Voice/Audio Processors
- Conference/IP Phones
- General Portable Audio Equipment
|
|