PCA9306: Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator
|

(1) The applied voltages at VREF1 and VDPU should be such that VREF2 is at least 1 V higher than VREF1 for best translator operation.
Benefits
- IC and SMBus Compatible
- Provides Bidirectional Voltage Translation With No Direction Pin
- Accommodates Standard Mode and Fast Mode IC Devices and Multiple Masters
- Flow-Through Pin-out for Ease of PCB Trace Routing
Features
- Less than 1.5-ns Maximum Propagation Delay
- Low 3.5-Ω ON-State Connection Between Input and Output Ports Provides Less Signal Distortion
- Open-Drain IC I/O Ports (SCL1, SDA1, SCL2, SDA2)
- 5-V Tolerant IC I/O Port to Support Mixed-Mode Signal Operation
- High Impedance SCL1, SDA1, SCL2, and SDA2 Pins for EN=Low
Applications
- Mixed-Mode Voltage Applications
- IC Bus Isolation
|
|
| VREF1 |
VDPU |
| 1.2-V |
2.5-V |
| 3.3-V |
| 5-V |
| 1.5-V |
2.5-V |
| 3.3-V |
| 5-V |
| 1.8-V |
3.3-V |
| 5-V |
| 2.5-V |
5-V |
| 3.3-V |
5-V |
|