Digital Video
- Analog Products
- Logic Products
- DSP Products
Solution Guides
- Video and Imaging Solutions Guide 3Q 2008
(Rev. F) (slyb099f.pdf, 1.89 MB)
03 Jul 2008 Download
- Audio Guide 3Q 2008
(Rev. C) (slyy013c.pdf, 3.22 MB)
29 Aug 2008 Download
|
PCF8574A I2C I/O Expander
PCF8574A: Remote 8-Bit I/O Expander for IC-Bus
|

Features
- Two-wire IC-bus to 8-bit bidirectional parallel-bus expander
- Addressed by three hardware-address pins
- The difference between the PCF8574 and the PCF8574A is the IC address
- PCF8574: 0x20 - 0x27 (up to 8 PCF8574’s per IC bus)
- PCF8574A: 0x38 - 0x3F (up to 8 PCF8574A’s per IC bus)
- A total of 16 PCF8574 and PCF8574A devices may be used on same IC bus
Benefits
- All packages are lead-free
- Open-drain interrupt output to signal a change on an I/O pin
- Latched outputs with high-current drive capability for driving LED’s
Applications
- Fan Control
- LED Control
- System Monitoring
Competition
- Industry’s smallest PCF8574 and PCF8574A in QFN package
- Drop-in replacement to other market players
|
|