Digital Video
- Analog Products
- Logic Products
- DSP Products
Solution Guides
- Video and Imaging Solutions Guide 3Q 2008
(Rev. F) (slyb099f.pdf, 1.89 MB)
03 Jul 2008 Download
- Audio Guide 3Q 2008
(Rev. C) (slyy013c.pdf, 3.22 MB)
29 Aug 2008 Download
|
SN74AVCxTxxx Logic Level Shifters
|

| Device |
Bit Width |
VCCA |
VCCB |
Smallest Package |
| SN74AVC1T45 |
1 |
1.2 to 3.6-V |
1.2 to 3.6-V |
6-pin Nanostar/Nanofree |
| SN74LVC1T45 |
1 |
1.65 to 5.5-V |
1.65 to 5.5-V |
6-pin Nanostar/Nanofree |
| SN74AVC2T45 |
2 |
1.2 to 3.6-V |
1.2 to 3.6-V |
8-pin Nanostar/Nanofree |
| SN74LVC2T45 |
2 |
1.65 to 5.5-V |
1.65 to 5.5-V |
8-pin Nanostar/Nanofree |
| SN74AVC4T245 |
4 |
1.2 to 3.6-V |
1.2 to 3.6-V |
16-pin QFN |
| SN74AVC8T245 |
8 |
1.2 to 3.6-V |
1.2 to 3.6-V |
24-pin QFN |
| SN74LVC8T245 |
8 |
1.65 to 5.5-V |
1.65 to 5.5-V |
24-pin QFN |
| SN74AVC16T245 |
16 |
1.2 to 3.6-V |
1.2 to 3.6-V |
56-ball VFBGA |
| SN74LVC16T245 |
16 |
1.65 to 5.5-V |
1.65 to 5.5-V |
56-ball VFBGA |
| SN74AVC20T245 |
20 |
1.2 to 3.6-V |
1.2 to 3.6-V |
56-ball VFBGA |
| SN74AVC24T245 |
24 |
1.2 to 3.6-V |
1.2 to 3.6-V |
83-ball LFBGA |
| SN74AVC32T245 |
32 |
1.2 to 3.6-V |
1.2 to 3.6-V |
96-ball LFBGA |
|
Bus-Hold Option Available
Translator Nomenclature

Features
- Fully-configurable, bi-directional translation to/from all voltages between 1.2-V and 3.6-V (AVC devices) and 1.65-V and 5.5-V (LVC devices) on either port
- If either VCC is turned off, then both ports are in the Hi-Z mode, no power sequencing concerns
- Bus-hold circuitry available
- Ioff feature allows partial power-down operation
Benefits
- Flexible Voltage Translation Range
- Low-power Operation
- Eliminates the need for external Pull-up/down Resistors
End Equipment
- Handsets
- PDAs
- Digital Cameras
Applications
- LCD Interface (16-32 Bit)
- SPI-Bus Voltage Translation (1 - 2 Bit)
- Clock Buffering and Level Shifting (1 Bit)
- Mixed-Voltage I/O’s (8 - 16 Bit)
|
|