Digital Video
- Analog Products
- Logic Products
- DSP Products
Solution Guides
- Video and Imaging Solutions Guide 3Q 2008
(Rev. F) (slyb099f.pdf, 1.89 MB)
03 Jul 2008 Download
- Audio Guide 3Q 2008
(Rev. C) (slyy013c.pdf, 3.22 MB)
29 Aug 2008 Download
|
SN74LV4320A Compact Flash Xceiver
SN74LV4320A: Low-Power, Dual Supply, Level Translating CompactFlash Interface With 16-Bit Data, 11-Bit Address
|
Features
- Level Translation supports both 3.3V and 5V CF Cards
- High Degree of Integration
- Schmitt-trigger Inputs for CF Control Signals
- Ioff and /MASTER_EN (shutdown) Pin
- Internal Decode Logic for DIR (direction) Control
- Robust ESD Protection (±8kV HBM) on Card Pins
Benefits
- Supports Mixed Voltage Mode Operation
- Optimum Number of Drivers and Transceivers .for the CompactFlash interface, Integrated Card Detect Logic and Pull-up Resistors
- Slow Input Transitions Allowed
- Supports Low-Power Operation
- No Need for External DIR (direction control) from Host Processor
- Prevents Device Damage During Card Insertion/Removal
Applications
- PDAs
- Hand-held Scanners
- Digital Still Cameras
- Network Equipment
|
|