Enhanced Products from Texas Instruments
Processing solutions for commercial, industrial, avionics and defense
The MSP430F2274-EP is Texas Instruments first extended temperature Ultra-Low-Power Mixed Signal Microcontroller. The MSP430F2274-EP is designed specifically for ultra-low-power applications. A flexible clocking system, multiple operations modes and zero-power always on brown-out reset (BOR) are implemented to reduce power consumption and dramatically extend battery life. The MSP430 BOR function is always active, even in all low-power modes to ensure the most reliable performance possible.

The MSP430 CPU architecture with 16 registers and 16-bit data and address buses minimize power consuming fetches to memory and fast vectored-interrupt structure reduces the need for wasteful CPU software flag polling. Intelligent hardware peripheral features were also designed to allow tasks to be completed more efficiently and independent of the CPU.

Applications:
  • Hand-held military devices requiring low power
  • Avionics
  • Industrial
  • Control and monitoring equipment
  • High temperature electronics
  • Metering equipment
MSP430 von-Neumann architecture MSP430 von-Neumann architecture – all program/data memory/ peripherals share a common bus structure. Consistent CPU instructions and addressing modes are used.
Enhanced product features
Device Function
ADS6445MRGCTEP Quad-channel, 14-bit, 125/105/80/65 MSPS ADC with serial LVDS outputs
DRV401AMDWPREP Sensor signal conditioning for closed-loop magnetic current sensor
ISO721MMDREP Single 150-Mbps digital isolator
OPA2333AMDREP 1.8 V, micropower CMOS operational amplifiers zero-drift series
PCM4104IPFBREP High-performance, 24-bit, 216 kHz sampling, four-channel audio DAC
SM32C6713B Floating-point digital signal processor
SM320F2812 Digital signal processor
SM320DM642 Video/imaging fixed-point digital signal processor
TPS2818MDBVREP Single high-speed MOSFET driver
TPS40200MDREP Wide-input-range nonsynchronous voltage-mode controller
TPS5420MDREP 2-A wide-input-range step-down SWIFT™ converter
TPS54310MPWPREP 3-V to 5-V input, 3-A output synchronous buck PWM switcher with integrated FETs
TVP5150AM1MPBSREP Ultra-low-power NTSC/PAL/SECAM video decoder
UC2625MDWREP Brushless DC motor controller

All EP Products

Resources

Texas Instruments HiRel: Leadership in Defense & Aerospace TI HiRel: Leadership in Defense/ Aerospace

TI HiRel products cover the entire signal chain required by defense, avionics and space applications.