The industry’s first eight-channel, 34 V digital-input serializer, the SN65HVS882, has the highest input density on the market. Integrated features reduce the number of required components, saving up to 60% board space and creating a flexible, cost-effective solution. Simplify your design process and speed time to market with the SN65HVS882 digital-input serializer from TI.
That's High-Performance Analog>>Your Way™

FEATURES
- Eight inputs:
- High input voltage: up to 34 V
- Selectable debounce glitch filter: 0 to 3 ms
- Input current limits adjustable from 200 µA to 5.2 mA
- Field pins protected to 15-kV HBM ESD
- Output drivers for external status LEDs
- Cascadable in multiples of eight for 160 plus inputs
- SPI-compatible interface
- Regulated 5-V output for external isolator or other digital logic
- Over-temperature indicator
|
|
BENEFITS
- Highest input density and smallest board space
- Lowest system power
- Fewer µController I/O
- Highest level of integration
APPLICATIONS
- Industrial automation
- Test and measurement
- PLC (programmable logic controller)
|
|
|
Flash Plug-in Required
To view the Demo you need to have the
Flash
Plug-In installed in your browser. |
|
|
Right-Click Video for Downloads |
|
Sign up for informative
analog e-newsletters:
|
|
|
|
| |
| |
| |
|