|
The INA333 is the industry’s lowest power zero-drift
instrumentation amplifier. Featuring 75µA quiescent current,
25µV offset voltage, 1.8V operation and an impressive power-to-noise
ratio, the INA333 improves accuracy and stability while extending
battery life in portable medical, handheld instrumentation, weigh
scales and data acquisition applications.
That's High-Performance Analog>>Your Way™

FEATURES
- Low offset voltage: 25µV (max)
- Low offset drift: 0.1µV/°C
- Low quiescent current: 75µA
- Low input bias current: 200pA
- Excellent noise/power ratio: 50nV/rt-Hz at 75µA
- Operation down to 1.8V
- Package: MSOP-8
|
|
APPLICATIONS
- Portable medical devices
- Handheld instrumentation
- Data acquisition
- Weigh scales
|
|
|
|
Flash Plug-in Required
To view the Demo you need to have the
Flash
Plug-In installed in your browser. |
|
|
Right-Click Video for Downloads |
| |
|
INA333 Reference Circuits*:
*Requires free TINA-TI™ Spice Simulation
Software. Get
it here.
Visit the Analog
eLab™ Design Center for additional
design tools, design software, and simulation
models. |
|
|
|
| |
| |
| |
|