ISO721 Total Noise Immunity
ISO721
 













 



RELATED AND COMPATIBLE DEVICES FROM TI

RS/485 & CAN Transceivers:
- SN65HVD10
- SN65HVD33
- SN65HVD53
- SN65HVD230
- SN65HVD235
- SN65HVD1050
- SN65HVD1176
- SN65HVD3088
- SN65MLVD200A

Delta Sigma Modulators:
- ADS1203
- ADS1202

Isolated DC/DC Converters:
- DCP010505B
-
DCR010505

TI’s capacitive digital isolation technology conveys data across an oxide barrier at significantly higher rates and with greatly reduced power requirements compared to optocouplers. The ISO721 delivers substantially improved magnetic immunity over inductive solutions and is a highly reliable, single-component, EMI-resistant solution ideal for your data transmission needs.

 KEY FEATURES
Drop-in Replacement for Most Opto and Magnetic Isolators
4000 V (peak) Isolation
 

UL 1577, IEC 60747-5-2 (VDE 0884, Rev. 2)

IEC 61010-1 and CSA Approved
25 kV/µs Transient Immunity
Signaling Rate – 0 Mbps to 150 Mbps

Low Propagation Delay

Low Pulse Width Distortion
High Electromagnetic Immunity
Low Input Current Requirement
Failsafe Output
KEY APPLICATIONS
Industrial Fieldbus
 

Modbus

Profibus
DeviceNet™ Data Buses
Smart Distributed Systems (SDS™)

Computer Peripheral Interface

Servo Control Interface
Data Acquisition



Samples and Evaluation Modules Available Now!

Samples and EVMs
Get Started Today!
Samples
Evaluation Modules


 MAGNETIC FLUX DENSITY VS. FREQUENCY
Diagram
FUNCTIONAL BLOCK DIAGRAM
Diagram