DAC8560

New Low-Power DAC Product Family
The DAC8564 is a 16-bit, quad-channel, single-supply, voltage-output digital-to-analog converter with an extremely low drift (2ppm/ºC typ, 5ppm/ºC max.) internal 2.5V reference. The low-glitch output makes this device ideal for digital programming of analog output signals. Noise on the SPI-compatible serial data bus can be eliminated from the sensitive circuitry using low-cost isolation techniques, like TI’s ISO7230A digital isolator. For configurable analog current or voltage output, use the XTR300. The DAC8564 is great for any closed-loop control application.

 Selection Guide  see all 
Amplifier and Data Converter
Selection Guide (Rev. B)

(slyb115b.pdf, 3.87 MB)
01 Jun 2007
Download
FEATURES:
•   Full-featured DACs with excellent performance
Significant 16-bit performance improvement over previous generation; accuracy improved from ±32LSB to ±4LSB
Standard pin configuration
Fast settling time
Power-on-reset to mid-scale or zero-scale
Serial SPI interface
Small packaging
APPLICATIONS:
•   Portable instrumentation
Industrial process control
Machine and motion control
Waveform generation
Data acquisition systems
Closed-loop servo-control
PC peripherals
Programmable attenuation
And many more

For the best in performance, price and package, sample the new DAC856x products today.
  Device Description Res.
(Bits)
Interface
VREF Power
(mW)
(typ)
INL
(LSB)
DNL
(LSB)
Package Price
Per 100
Units
  DAC8564 Quad Channel, Ultra-Low Glitch, 2ppm/ºC Ref
16
SPI
INT/EXT
2.6
4
0.5
TSSOP-16
$14.10
  DAC8565 Quad Channel, Ultra-Low Glitch, 2ppm/ºC Ref
16
SPI
INT/EXT
2.6
4
0.5
TSSOP-16
$14.10
  DAC8560 Ultra-Low Glitch w/2ppm/ºC Reference
16
SPI
INT/EXT
1.4
4
0.5
MSOP-8
$4.70
  DAC8164 Quad Channel, Ultra-Low Glitch, 2ppm/ºC Ref
14
SPI
INT/EXT
2.6
1
0.3
TSSOP-16
$11.60
  DAC8165 Quad Channel, Ultra-Low Glitch, 2ppm/ºC Ref
14
SPI
INT/EXT
2.6
1
0.3
TSSOP-16
$11.60
  DAC7564 Quad Channel, Ultra-Low Glitch, 2ppm/ºC Ref
12
SPI
INT/EXT
2.6
0.25
0.1
TSSOP-16
$7.25
  DAC7565 Quad Channel, Ultra-Low Glitch, 2ppm/ºC Ref
12
SPI
INT/EXT
2.6
0.25
0.1
TSSOP-16
$7.25
  DAC8550 Ultra-Low Glitch, 2’s Complement Input
16
SPI
EXT
0.4
3
0.25
MSOP-8
$3.35
  DAC8551 Ultra-Low Glitch, Binary Input
16
SPI
EXT
0.4
3
0.25
MSOP-8
$3.30
  DAC8552 Dual Channel, Ultra-Low Glitch
16
SPI
EXT
0.8
4
0.25
MSOP-8
$6.60
  DAC8554 Quad Channel, Ultra-Low Glitch, POR to Zero
16
SPI
EXT
1.6
4
0.35
TSSOP-16
$13.95
  DAC8555 Quad Channel, Ultra-Low Glitch, POR to MS
16
SPI
EXT
1.6
4
0.25
TSSOP-16
$13.95
  DAC8541 Low Power, Parallel Interface
16
Parallel
EXT
0.6
16
0.25
TQFP-32
$4.05
  DAC8544 Quad Channel, Low Power, Parallel Interface
16
Parallel
EXT
2.6
16
0.25
TQFP-48
$13.05
  DAC8571 Low Power, I2C Interface
16
I2C
EXT
0.4
16
0.25
MSOP-08
$3.95
  DAC8574 Quad Channel, Low Power, I2C Interface
16
I2C
EXT
2.4
16
0.25
TSSOP-16
$13.75
  DAC7551 Ultra-Low Glitch, Binary Input POR to Zero
12
SPI
EXT
0.3
0.35
0.08
SON-12
$1.75
  DAC7552 Dual Channel, Ultra-Low Glitch, Binary Input
12
SPI
EXT
0.7
0.35
0.08
QFN-16
$2.95
  DAC7553 Dual Channel, Ultra-Low Glitch, POR to Zero
12
SPI
EXT
0.7
0.35
0.08
QFN-16
$2.95
  DAC7554 Quad Channel, Ultra-Low Glitch, POR to MS
12
SPI
EXT
1.5
0.35
0.08
MSOP-10
$6.00
  DAC7558 Octal Channel, Ultra-Low Glitch, Binary Input
12
SPI
EXT
2.7
0.35
0.08
QFN-32
$9.40
  DAC7571 Low Power, I2C Interface
12
I2C
EXT
0.3
2
0.25
SOT23-6
$1.95
  DAC7573 Quad Channel, Low Power, I2C Interface
12
I2C
EXT
1.5
2
0.25
TSSOP-16
$7.65
  DAC7574 Quad Channel, Low Power, I2C Interface
12
I2C
EXT
1.5
2
0.25
MSOP-10
$7.65