Interface

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

Analog eLAB ™


LVDS – High Speed, Low Power, Low EMI
Low-Voltage Differential Signaling

see all

Application Notes

  • Low-Voltage Differential Signaling (LVDS) Design Notes
    (slla014a.pdf, 53 Kbytes)
    Download
  • Reducing Electromagnetic Interference with LVDS
    (slla030c.pdf, 60 Kbytes)
    Download
  • Interface Circuits for TIA/EIA-644 (LVDS)
    (slla038b.pdf, 69 Kbytes)
    Download
  • Performance of LVDS with Different Cables
    (slla053b.pdf, 246 Kbytes)
    Download
  • Interfacing Different Logic with LVDS Receivers
    (slla101.pdf, 197 Kbytes)
    Download
  • Live Insertion with Differential Interface Products
    (slla107.pdf, 192 Kbytes)
    Download

Texas Instruments provides a complete portfolio of low-voltage differential signaling devices for all your design needs. TI LVDS devices deliver the performance required of the standard and, when you need it, added LVDS performance and functionality that only TI can offer. That's High-Performance Analog>>Your Way.™
Applications:
• Wireless base stations
• Data communication
• Digital media systems
• Medical/test equipment
Features:
• Meets LVDS standard (TIA/EIA-644A)
• Speeds up to 4 Gbps
• 3.4-mA current drive for low power consumption
• Voltage swing of 340 mV for low EMI
• Innovations only available from TI, including:
   - Clock fan-out buffers
   - Wide 8- and 16-channel drivers and receivers
   - Receivers with integrated 100-Ω termination
   - Extended common-mode voltage range receivers

  Device Number  Description
Drivers SN65LVDS31 Standard quad
SN65LVDS389 8 channel
SN65LVDS1 Single
Receivers SN65LVDS048A Standard flow-through quad
SN65LVDS386 16 channel
SN65LVDT34 Quad with extended VCM and integrated terminations
Transceivers SN65LVDS179 Full-duplex single
SN65LVDS049 Full-duplex dual
SN65LVDS1050 Full-duplex dual with 2.7 V supply
Repeaters/Translators SN65LVDS108 1 LVTTL to 8 LVDS clock buffer
SN65LVDS20 LVPECL to LVDS translator in 2 mm x 2 mm package
SN65LVDS16 Oscillator gain-stage buffer
Crosspoint Switches SN65LVCP404 4 x 4 with Rx-Eq and output pre-emphasis
SN65LVCP402 2 x 2 with Rx-Eq and output pre-emphasis
SN65LVCP40 Dual mux buffer for XAUI redundancy

See all LVDS products

Evaluation Modules

SN65LVDS100

Evaluation Modules

Evaluation modules and samples available now

Selection Guide

Selection Guide
  • Interface Selection Guide
    (sszt009d.pdf, 2.3 MB)
    19 Dec 2008 Download